COMPANY HEADER
Print Back
Bunting DPEP Series Dri-Plane® Sleeve (Plain) Bearings
Unit of Measure
« 6 7 8 9 10 

Item #

Item Name

Bushing Outside Diameter

Inside Diameter

Overall Length

08005111 N/A Bunting DPEP Series 2.0000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 2.5000 in N/A 2.0000 in N/A 4.0000 in
08005112 N/A Bunting DPEP Series 2.2500 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 2.6250 in N/A 2.2500 in N/A 2.0000 in
08005113 N/A Bunting DPEP Series 2.2500 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 2.6250 in N/A 2.2500 in N/A 2.5000 in
08005114 N/A Bunting DPEP Series 2.2500 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 2.6250 in N/A 2.2500 in N/A 3.0000 in
08005115 N/A Bunting DPEP Series 2.2500 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 2.7500 in N/A 2.2500 in N/A 2.0000 in
08005116 N/A Bunting DPEP Series 2.2500 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 2.7500 in N/A 2.2500 in N/A 3.0000 in
08005117 N/A Bunting DPEP Series 2.3750 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 2.7500 in N/A 2.375 in N/A 2.0000 in
08005118 N/A Bunting DPEP Series 2.3750 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 2.7500 in N/A 2.375 in N/A 2.5000 in
08005119 N/A Bunting DPEP Series 2.3750 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 2.7500 in N/A 2.375 in N/A 3.0000 in
08005120 N/A Bunting DPEP Series 2.5000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 2.7500 in N/A 2.5000 in N/A 2.0000 in
08005121 N/A Bunting DPEP Series 2.5000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 2.7500 in N/A 2.5000 in N/A 3.0000 in
08005122 N/A Bunting DPEP Series 2.5000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 2.7500 in N/A 2.5000 in N/A 4.0000 in
08005123 N/A Bunting DPEP Series 2.5000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 2.8750 in N/A 2.5000 in N/A 2.2500 in
08005124 N/A Bunting DPEP Series 2.5000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 2.8750 in N/A 2.5000 in N/A 2.5000 in
08005125 N/A Bunting DPEP Series 2.5000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 2.8750 in N/A 2.5000 in N/A 3.0000 in
08005126 N/A Bunting DPEP Series 2.5000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 3.0000 in N/A 2.5000 in N/A 2.0000 in
08005127 N/A Bunting DPEP Series 2.5000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 3.0000 in N/A 2.5000 in N/A 3.0000 in
08005128 N/A Bunting DPEP Series 2.5000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 3.0000 in N/A 2.5000 in N/A 4.0000 in
08005129 N/A Bunting DPEP Series 2.7500 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 3.2500 in N/A 2.7500 in N/A 2.0000 in
08005130 N/A Bunting DPEP Series 2.7500 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 3.2500 in N/A 2.7500 in N/A 3.0000 in
08005131 N/A Bunting DPEP Series 2.7500 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 3.2500 in N/A 2.7500 in N/A 4.0000 in
08005132 N/A Bunting DPEP Series 3.0000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 3.2500 in N/A 3.0000 in N/A 2.0000 in
08005133 N/A Bunting DPEP Series 3.0000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 3.2500 in N/A 3.0000 in N/A 3.0000 in
08005134 N/A Bunting DPEP Series 3.0000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 3.5000 in N/A 3.0000 in N/A 2.0000 in
08005135 N/A Bunting DPEP Series 3.0000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 3.5000 in N/A 3.0000 in N/A 2.5000 in
Unit of Measure
« 6 7 8 9 10