COMPANY HEADER
Print Back
Bunting DPEP Series Dri-Plane® Sleeve (Plain) Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bushing Outside Diameter

Inside Diameter

Overall Length

08004936 N/A Bunting DPEP Series 0.2500 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.3125 in N/A 0.2500 in N/A 0.3750 in
08004937 N/A Bunting DPEP Series 0.2500 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.3125 in N/A 0.2500 in N/A 0.6250 in
08004938 N/A Bunting DPEP Series 0.2500 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.3750 in N/A 0.2500 in N/A 0.3750 in
08004939 N/A Bunting DPEP Series 0.2500 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.3750 in N/A 0.2500 in N/A 0.4375 in
08004940 N/A Bunting DPEP Series 0.2500 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.3750 in N/A 0.2500 in N/A 0.6250 in
08004941 N/A Bunting DPEP Series 0.2500 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.3750 in N/A 0.2500 in N/A 0.8750 in
08004942 N/A Bunting DPEP Series 0.2500 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.3750 in N/A 0.2500 in N/A 1.1250 in
08004943 N/A Bunting DPEP Series 0.2500 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.4375 in N/A 0.2500 in N/A 1.0000 in
08004944 N/A Bunting DPEP Series 0.2500 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.5000 in N/A 0.2500 in N/A 0.7500 in
08004945 N/A Bunting DPEP Series 0.2500 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.5000 in N/A 0.2500 in N/A 1.0000 in
08004946 N/A Bunting DPEP Series 0.3125 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.3750 in N/A 0.3125 in N/A 0.2500 in
08004947 N/A Bunting DPEP Series 0.3125 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.3750 in N/A 0.3125 in N/A 0.3750 in
08004948 N/A Bunting DPEP Series 0.3125 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.3750 in N/A 0.3125 in N/A 0.5000 in
08004949 N/A Bunting DPEP Series 0.3125 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.3750 in N/A 0.3125 in N/A 0.6250 in
08004950 N/A Bunting DPEP Series 0.3125 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.3750 in N/A 0.3125 in N/A 0.7500 in
08004951 N/A Bunting DPEP Series 0.3125 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.3750 in N/A 0.3125 in N/A 0.8750 in
08004952 N/A Bunting DPEP Series 0.3125 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.4375 in N/A 0.3125 in N/A 0.2500 in
08004953 N/A Bunting DPEP Series 0.3125 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.4375 in N/A 0.3125 in N/A 0.3125 in
08004954 N/A Bunting DPEP Series 0.3125 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.4375 in N/A 0.3125 in N/A 0.3750 in
08004955 N/A Bunting DPEP Series 0.3125 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.4375 in N/A 0.3125 in N/A 0.6250 in
08004956 N/A Bunting DPEP Series 0.3125 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.4375 in N/A 0.3125 in N/A 1.1250 in
08004957 N/A Bunting DPEP Series 0.3125 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.4375 in N/A 0.3125 in N/A 1.2500 in
08004958 N/A Bunting DPEP Series 0.3125 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.5000 in N/A 0.3125 in N/A 0.3750 in
08004959 N/A Bunting DPEP Series 0.3125 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.5000 in N/A 0.3125 in N/A 0.5000 in
08004960 N/A Bunting DPEP Series 0.3125 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.5000 in N/A 0.3125 in N/A 0.7500 in
Unit of Measure
1 2 3 4 5 »