COMPANY HEADER
Print Back
Bunting DPEP Series Dri-Plane® Sleeve (Plain) Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bushing Outside Diameter

Inside Diameter

Overall Length

08004961 N/A Bunting DPEP Series 0.3125 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.5000 in N/A 0.3125 in N/A 0.8750 in
08004962 N/A Bunting DPEP Series 0.3125 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.5000 in N/A 0.3125 in N/A 1.0000 in
08004963 N/A Bunting DPEP Series 0.3125 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.5000 in N/A 0.3125 in N/A 1.2500 in
08004964 N/A Bunting DPEP Series 0.3125 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.5000 in N/A 0.3125 in N/A 1.5000 in
08004965 N/A Bunting DPEP Series 0.3750 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.5000 in N/A 0.3750 in N/A 1.0000 in
08004966 N/A Bunting DPEP Series 0.3750 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.5625 in N/A 0.3750 in N/A 1.2500 in
08004967 N/A Bunting DPEP Series 0.3750 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.6250 in N/A 0.3750 in N/A 0.3750 in
08004968 N/A Bunting DPEP Series 0.3750 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.6250 in N/A 0.3750 in N/A 0.6250 in
08004969 N/A Bunting DPEP Series 0.3750 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.7500 in N/A 0.3750 in N/A 1.0000 in
08004970 N/A Bunting DPEP Series 0.3750 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.7500 in N/A 0.3750 in N/A 1.2500 in
08004971 N/A Bunting DPEP Series 0.4375 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.5625 in N/A 0.4375 in N/A 0.3750 in
08004972 N/A Bunting DPEP Series 0.4375 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.5625 in N/A 0.4375 in N/A 0.5000 in
08004973 N/A Bunting DPEP Series 0.4375 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.5625 in N/A 0.4375 in N/A 0.6250 in
08004974 N/A Bunting DPEP Series 0.4375 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.5625 in N/A 0.4375 in N/A 0.7500 in
08004975 N/A Bunting DPEP Series 0.4375 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.5625 in N/A 0.4375 in N/A 1.0000 in
08004976 N/A Bunting DPEP Series 0.4375 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.5625 in N/A 0.4375 in N/A 1.2500 in
08004977 N/A Bunting DPEP Series 0.4375 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.6250 in N/A 0.4375 in N/A 0.3750 in
08004978 N/A Bunting DPEP Series 0.4375 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.6250 in N/A 0.4375 in N/A 0.6250 in
08004979 N/A Bunting DPEP Series 0.4375 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.6250 in N/A 0.4375 in N/A 0.8750 in
08004980 N/A Bunting DPEP Series 0.4375 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.6875 in N/A 0.4375 in N/A 1.0000 in
08004981 N/A Bunting DPEP Series 0.4375 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.6875 in N/A 0.4375 in N/A 1.5000 in
08004982 N/A Bunting DPEP Series 0.5000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.6250 in N/A 0.5000 in N/A 0.3750 in
08004983 N/A Bunting DPEP Series 0.5000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.6250 in N/A 0.5000 in N/A 0.5625 in
08004984 N/A Bunting DPEP Series 0.5000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.6250 in N/A 0.5000 in N/A 1.1250 in
08004985 N/A Bunting DPEP Series 0.5000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.6250 in N/A 0.5000 in N/A 1.5000 in
Unit of Measure
1 2 3 4 5 »