COMPANY HEADER
Print Back
Bunting DPEP Series Dri-Plane® Sleeve (Plain) Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bushing Outside Diameter

Inside Diameter

Overall Length

08004986 N/A Bunting DPEP Series 0.5000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.6875 in N/A 0.5000 in N/A 0.8750 in
08004987 N/A Bunting DPEP Series 0.5000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.7500 in N/A 0.5000 in N/A 0.6250 in
08004988 N/A Bunting DPEP Series 0.5000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.7500 in N/A 0.5000 in N/A 0.8750 in
08004989 N/A Bunting DPEP Series 0.5000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.7500 in N/A 0.5000 in N/A 1.1250 in
08004990 N/A Bunting DPEP Series 0.5000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.7500 in N/A 0.5000 in N/A 1.5000 in
08004991 N/A Bunting DPEP Series 0.5000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.8125 in N/A 0.5000 in N/A 0.5000 in
08004992 N/A Bunting DPEP Series 0.5000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.8750 in N/A 0.5000 in N/A 0.5000 in
08004993 N/A Bunting DPEP Series 0.5000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.8750 in N/A 0.5000 in N/A 1.2500 in
08004994 N/A Bunting DPEP Series 0.5000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 1 in N/A 0.5000 in N/A 0.7500 in
08004995 N/A Bunting DPEP Series 0.5000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 1 in N/A 0.5000 in N/A 1.0000 in
08004996 N/A Bunting DPEP Series 0.5000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 1 in N/A 0.5000 in N/A 1.5000 in
08004997 N/A Bunting DPEP Series 0.5000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 1 in N/A 0.5000 in N/A 2.0000 in
08004998 N/A Bunting DPEP Series 0.5625 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.6875 in N/A 0.5625 in N/A 0.5000 in
08004999 N/A Bunting DPEP Series 0.5625 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.6875 in N/A 0.5625 in N/A 0.6250 in
08005000 N/A Bunting DPEP Series 0.5625 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.6875 in N/A 0.5625 in N/A 1.0000 in
08005001 N/A Bunting DPEP Series 0.5625 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.6875 in N/A 0.5625 in N/A 1.2500 in
08005002 N/A Bunting DPEP Series 0.5625 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.6875 in N/A 0.5625 in N/A 1.5000 in
08005003 N/A Bunting DPEP Series 0.5625 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.7500 in N/A 0.5625 in N/A 0.5000 in
08005004 N/A Bunting DPEP Series 0.5625 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.8125 in N/A 0.5625 in N/A 0.7500 in
08005005 N/A Bunting DPEP Series 0.6250 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.7500 in N/A 0.6250 in N/A 0.3750 in
08005006 N/A Bunting DPEP Series 0.6250 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.8125 in N/A 0.6250 in N/A 0.6250 in
08005007 N/A Bunting DPEP Series 0.6250 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.8125 in N/A 0.6250 in N/A 1.7500 in
08005008 N/A Bunting DPEP Series 0.6250 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.8750 in N/A 0.6250 in N/A 0.6250 in
08005009 N/A Bunting DPEP Series 0.6250 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.8750 in N/A 0.6250 in N/A 1.1250 in
08005010 N/A Bunting DPEP Series 0.6875 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.8750 in N/A 0.6875 in N/A 2.0000 in
Unit of Measure
1 2 3 4 5 »