COMPANY HEADER
Print Back
Bunting DPEP Series Dri-Plane® Sleeve (Plain) Bearings
Unit of Measure
« 6 7 8 9 10 

Item #

Item Name

Bushing Outside Diameter

Inside Diameter

Overall Length

08005086 N/A Bunting DPEP Series 1.7500 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 2.0000 in N/A 1.7500 in N/A 2.0000 in
08005087 N/A Bunting DPEP Series 1.7500 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 2.0000 in N/A 1.7500 in N/A 2.5000 in
08005088 N/A Bunting DPEP Series 1.7500 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 2.0000 in N/A 1.7500 in N/A 3.0000 in
08005089 N/A Bunting DPEP Series 1.7500 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 2.1250 in N/A 1.7500 in N/A 1.5000 in
08005090 N/A Bunting DPEP Series 1.7500 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 2.1250 in N/A 1.7500 in N/A 2.0000 in
08005091 N/A Bunting DPEP Series 1.7500 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 2.1250 in N/A 1.7500 in N/A 3.0000 in
08005092 N/A Bunting DPEP Series 1.9375 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 2.3125 in N/A 1.9375 in N/A 4.0000 in
08005093 N/A Bunting DPEP Series 2.0000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 2.2500 in N/A 2.0000 in N/A 1.5000 in
08005094 N/A Bunting DPEP Series 2.0000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 2.2500 in N/A 2.0000 in N/A 2.0000 in
08005095 N/A Bunting DPEP Series 2.0000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 2.2500 in N/A 2.0000 in N/A 2.5000 in
08005096 N/A Bunting DPEP Series 2.0000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 2.2500 in N/A 2.0000 in N/A 3.0000 in
08005097 N/A Bunting DPEP Series 2.0000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 2.3750 in N/A 2.0000 in N/A 1.1250 in
08005098 N/A Bunting DPEP Series 2.0000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 2.3750 in N/A 2.0000 in N/A 1.5000 in
08005099 N/A Bunting DPEP Series 2.0000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 2.3750 in N/A 2.0000 in N/A 2.0000 in
08005100 N/A Bunting DPEP Series 2.0000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 2.3750 in N/A 2.0000 in N/A 2.5000 in
08005101 N/A Bunting DPEP Series 2.0000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 2.3750 in N/A 2.0000 in N/A 2.7500 in
08005102 N/A Bunting DPEP Series 2.0000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 2.3750 in N/A 2.0000 in N/A 3.0000 in
08005103 N/A Bunting DPEP Series 2.0000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 2.3750 in N/A 2.0000 in N/A 3.5000 in
08005104 N/A Bunting DPEP Series 2.0000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 2.3750 in N/A 2.0000 in N/A 4.0000 in
08005105 N/A Bunting DPEP Series 2.0000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 2.5000 in N/A 2.0000 in N/A 1.0000 in
08005106 N/A Bunting DPEP Series 2.0000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 2.5000 in N/A 2.0000 in N/A 1.5000 in
08005107 N/A Bunting DPEP Series 2.0000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 2.5000 in N/A 2.0000 in N/A 2.0000 in
08005108 N/A Bunting DPEP Series 2.0000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 2.5000 in N/A 2.0000 in N/A 2.5000 in
08005109 N/A Bunting DPEP Series 2.0000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 2.5000 in N/A 2.0000 in N/A 3.0000 in
08005110 N/A Bunting DPEP Series 2.0000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 2.5000 in N/A 2.0000 in N/A 3.5000 in
Unit of Measure
« 6 7 8 9 10