Item # |
Item Name |
Bushing Outside Diameter |
Inside Diameter |
Maximum V Value |
Overall Length |
---|---|---|---|---|---|
00010299 | N/A Bunting NN Series 0.3750 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing | N/A 0.5000 in | N/A 0.3750 in | N/A 360 sfpm | N/A 0.5000 in |
00025775 | N/A Bunting NN Series 0.5000 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing | N/A 0.6250 in | N/A 0.5000 in | N/A | N/A 0.7500 in |
00025777 | N/A Bunting NN Series 0.6250 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing | N/A 0.8750 in | N/A 0.6250 in | N/A | N/A 0.8750 in |
00025781 | N/A Bunting NN Series 0.7500 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing | N/A 1 in | N/A 0.7500 in | N/A | N/A 0.6250 in |
00025782 | N/A Bunting NN Series 1.0000 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing | N/A 1.2500 in | N/A 1.0000 in | N/A | N/A 1.0000 in |
00025783 | N/A Bunting NN Series 0.7500 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing | N/A 1 in | N/A 0.7500 in | N/A | N/A 1.5000 in |
00025785 | N/A Bunting NN Series 1.0000 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing | N/A 1.2500 in | N/A 1.0000 in | N/A | N/A 1.2500 in |
00025859 | N/A Bunting NN Series 0.5000 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing | N/A 0.6250 in | N/A 0.5000 in | N/A | N/A 0.6250 in |
00032070 | N/A Bunting NN Series 0.1875 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing | N/A 0.3125 in | N/A 0.1875 in | N/A 360 sfpm | N/A 0.3125 in |
00032071 | N/A Bunting NN Series 0.1875 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing | N/A 0.3125 in | N/A 0.1875 in | N/A 360 sfpm | N/A 0.5000 in |
00032072 | N/A Bunting NN Series 0.1875 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing | N/A 0.3125 in | N/A 0.1875 in | N/A 360 sfpm | N/A 0.7500 in |
00032073 | N/A Bunting NN Series 0.1875 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing | N/A 0.3750 in | N/A 0.1875 in | N/A 360 sfpm | N/A 0.3750 in |
00032075 | N/A Bunting NN Series 0.2500 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing | N/A 0.3750 in | N/A 0.2500 in | N/A | N/A 0.2500 in |
00032076 | N/A Bunting NN Series 0.2500 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing | N/A 0.3750 in | N/A 0.2500 in | N/A 360 sfpm | N/A 0.3125 in |
00032079 | N/A Bunting NN Series 0.2500 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing | N/A 0.3750 in | N/A 0.2500 in | N/A 360 sfpm | N/A 0.6250 in |
00032081 | N/A Bunting NN Series 0.2500 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing | N/A 0.3750 in | N/A 0.2500 in | N/A 360 sfpm | N/A 1.0000 in |
00032083 | N/A Bunting NN Series 0.2500 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing | N/A 0.4375 in | N/A 0.2500 in | N/A 360 sfpm | N/A 0.4375 in |
00032087 | N/A Bunting NN Series 0.2500 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing | N/A 0.5000 in | N/A 0.2500 in | N/A 360 sfpm | N/A 0.5000 in |
00032089 | N/A Bunting NN Series 0.3125 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing | N/A 0.5000 in | N/A 0.3125 in | N/A 360 sfpm | N/A 0.2500 in |
00032090 | N/A Bunting NN Series 0.3125 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing | N/A 0.5000 in | N/A 0.3125 in | N/A 360 sfpm | N/A 0.5000 in |
00032091 | N/A Bunting NN Series 0.3125 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing | N/A 0.5625 in | N/A 0.3125 in | N/A 360 sfpm | N/A 0.5625 in |
00032092 | N/A Bunting NN Series 0.3125 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing | N/A 0.5625 in | N/A 0.3125 in | N/A 360 sfpm | N/A 0.7500 in |
00032093 | N/A Bunting NN Series 0.3125 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing | N/A 0.5625 in | N/A 0.3125 in | N/A 360 sfpm | N/A 1.0000 in |
00032094 | N/A Bunting NN Series 0.3750 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing | N/A 0.5000 in | N/A 0.3750 in | N/A 360 sfpm | N/A 0.3125 in |
00032095 | N/A Bunting NN Series 0.3750 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing | N/A 0.5000 in | N/A 0.3750 in | N/A 360 sfpm | N/A 0.3750 in |