COMPANY HEADER
Print Back
Bunting NN Series Nylon Sleeve (Plain) Bearings
Unit of Measure
1 2 3 4 

Item #

Item Name

Bushing Outside Diameter

Inside Diameter

Maximum V Value

Overall Length

00032096 N/A Bunting NN Series 0.3750 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing N/A 0.5000 in N/A 0.3750 in N/A 360 sfpm N/A 0.6250 in
00032097 N/A Bunting NN Series 0.3750 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing N/A 0.5000 in N/A 0.3750 in N/A 360 sfpm N/A 0.8750 in
00032099 N/A Bunting NN Series 0.3750 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing N/A 0.5000 in N/A 0.3750 in N/A 360 sfpm N/A 1.2500 in
00032100 N/A Bunting NN Series 0.3750 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing N/A 0.5625 in N/A 0.3750 in N/A 360 sfpm N/A 0.5625 in
00032101 N/A Bunting NN Series 0.3750 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing N/A 0.5625 in N/A 0.3750 in N/A 360 sfpm N/A 0.6250 in
00032102 N/A Bunting NN Series 0.3750 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing N/A 0.6250 in N/A 0.3750 in N/A N/A 0.6250 in
00032103 N/A Bunting NN Series 0.3750 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing N/A 0.6250 in N/A 0.3750 in N/A N/A 0.7500 in
00032104 N/A Bunting NN Series 0.3750 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing N/A 0.6250 in N/A 0.3750 in N/A N/A 1.0000 in
00032107 N/A Bunting NN Series 0.4375 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing N/A 0.5625 in N/A 0.4375 in N/A 360 sfpm N/A 1.0000 in
00032108 N/A Bunting NN Series 0.4375 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing N/A 0.6250 in N/A 0.4375 in N/A N/A 0.6250 in
00032109 N/A Bunting NN Series 0.4375 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing N/A 0.6250 in N/A 0.4375 in N/A N/A 0.7500 in
00032110 N/A Bunting NN Series 0.4375 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing N/A 0.6875 in N/A 0.4375 in N/A N/A 0.6875 in
00032111 N/A Bunting NN Series 0.5000 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing N/A 0.6250 in N/A 0.5000 in N/A N/A 0.2500 in
00032112 N/A Bunting NN Series 0.5000 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing N/A 0.6250 in N/A 0.5000 in N/A N/A 0.3750 in
00032113 N/A Bunting NN Series 0.5000 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing N/A 0.6250 in N/A 0.5000 in N/A N/A 0.4375 in
00032114 N/A Bunting NN Series 0.5000 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing N/A 0.6250 in N/A 0.5000 in N/A N/A 0.5000 in
00032116 N/A Bunting NN Series 0.5000 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing N/A 0.6250 in N/A 0.5000 in N/A N/A 1.0000 in
00032117 N/A Bunting NN Series 0.5000 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing N/A 0.6250 in N/A 0.5000 in N/A N/A 1.2500 in
00032119 N/A Bunting NN Series 0.5000 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing N/A 0.6250 in N/A 0.5000 in N/A N/A 1.5000 in
00032120 N/A Bunting NN Series 0.5000 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing N/A 0.6875 in N/A 0.5000 in N/A N/A 0.6875 in
00032121 N/A Bunting NN Series 0.5000 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing N/A 0.7500 in N/A 0.5000 in N/A N/A 0.5000 in
00032122 N/A Bunting NN Series 0.5000 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing N/A 0.7500 in N/A 0.5000 in N/A N/A 0.7500 in
00032123 N/A Bunting NN Series 0.5000 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing N/A 0.7500 in N/A 0.5000 in N/A N/A 1.0000 in
00032124 N/A Bunting NN Series 0.5000 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing N/A 0.7500 in N/A 0.5000 in N/A N/A 1.2500 in
00032125 N/A Bunting NN Series 0.5000 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing N/A 0.7500 in N/A 0.5000 in N/A N/A 1.5000 in
Unit of Measure
1 2 3 4