COMPANY HEADER
Print Back
Bodine 417.0 Revolutions Per Minute (RPM) Output Speed Parallel Brushed Direct Current (DC) Gearmotor (01753997)
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Full Load Current

Full Load Torque

Gear Ratio

Input Power

01782947 N/A Bodine 8.3 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 1.80 A N/A 40 in·lb N/A 300:1 N/A 1/29 hp
01782948 N/A Bodine 5.6 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 1.80 A N/A 40 in·lb N/A 450:1 N/A 1/29 hp
01782968 N/A Bodine 417.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 0.48 A N/A 7 in·lb N/A 6:1 N/A 1/17 hp
01782969 N/A Bodine 208.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 0.48 A N/A 14 in·lb N/A 12:1 N/A 1/17 hp
01782970 N/A Bodine 139.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 0.48 A N/A 21 in·lb N/A 18:1 N/A 1/17 hp
01782971 N/A Bodine 83.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 0.48 A N/A 33 in·lb N/A 30:1 N/A 1/17 hp
01782973 N/A Bodine 146.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 0.48 A N/A 65 in·lb N/A 60:1 N/A 1/17 hp
01782974 N/A Bodine 28.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 0.48 A N/A 92 in·lb N/A 90:1 N/A 1/17 hp
01782975 N/A Bodine 14.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 0.48 A N/A 100 in·lb N/A 180:1 N/A 1/17 hp
01783004 N/A Bodine 208.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 2.60 A N/A 14 in·lb N/A 12:1 N/A 1/17 hp
01783005 N/A Bodine 139.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 2.60 A N/A 21 in·lb N/A 18:1 N/A 1/17 hp
01783006 N/A Bodine 42.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 2.60 A N/A 65 in·lb N/A 60:1 N/A 1/17 hp
01783007 N/A Bodine 28.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 2.60 A N/A 92 in·lb N/A 90:1 N/A 1/17 hp
01783040 N/A Bodine 417.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 1.80 A N/A 3 in·lb N/A 6:1 N/A 1/29 hp
01783041 N/A Bodine 208.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 1.80 A N/A 5 in·lb N/A 12:1 N/A 1/17 hp
01783042 N/A Bodine 139.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 1.80 A N/A 11 in·lb N/A 18:1 N/A 1/29 hp
01783043 N/A Bodine 83.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 1.80 A N/A 18 in·lb N/A 30:1 N/A 1/29 hp
01783044 N/A Bodine 42.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 1.80 A N/A 36 in·lb N/A 60:1 N/A 1/29 hp
01783045 N/A Bodine 28.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 1.80 A N/A 40 in·lb N/A 90:1 N/A 1/29 hp
01783046 N/A Bodine 14.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 1.80 A N/A 40 in·lb N/A 180:1 N/A 1/29 hp
01783047 N/A Bodine 8.3 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 1.80 A N/A 40 in·lb N/A 300:1 N/A 1/29 hp
01783048 N/A Bodine 5.6 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 1.80 A N/A 40 in·lb N/A 450:1 N/A 1/29 hp
01783087 N/A Bodine 417.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 2.60 A N/A 7 in·lb N/A 6:1 N/A 1/17 hp
01783088 N/A Bodine 208.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 2.60 A N/A 14 in·lb N/A 12:1 N/A 1/17 hp
01783089 N/A Bodine 139.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 2.60 A N/A 21 in·lb N/A 18:1 N/A 1/17 hp
Unit of Measure
 1 2 3 4 5 »