COMPANY HEADER
Print Back
Bodine 417.0 Revolutions Per Minute (RPM) Output Speed Parallel Brushed Direct Current (DC) Gearmotor (01753997)
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Full Load Current

Full Load Torque

Gear Ratio

Input Power

01783090 N/A Bodine 313.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 2.60 A N/A 33 in·lb N/A 30:1 N/A 1/17 hp
01783091 N/A Bodine 42.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 2.60 A N/A 65 in·lb N/A 60:1 N/A 1/17 hp
01783092 N/A Bodine 28.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 2.60 A N/A 92 in·lb N/A 90:1 N/A 1/17 hp
01783093 N/A Bodine 14.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 2.60 A N/A 100 in·lb N/A 180:1 N/A 1/17 hp
01783111 N/A Bodine 417.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 1.80 A N/A 3 in·lb N/A 6:1 N/A 1/29 hp
01783112 N/A Bodine 208.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 1.80 A N/A 7 in·lb N/A 12:1 N/A 1/29 hp
01783113 N/A Bodine 139.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 1.80 A N/A 11 in·lb N/A 18:1 N/A 1/29 hp
01783114 N/A Bodine 83.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 1.80 A N/A 18 in·lb N/A 30:1 N/A 1/29 hp
01783115 N/A Bodine 42.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 1.80 A N/A 36 in·lb N/A 60:1 N/A 1/29 hp
01783116 N/A Bodine 28.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 1.80 A N/A 40 in·lb N/A 90:1 N/A 1/29 hp
01783117 N/A Bodine 14.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 1.80 A N/A 40 in·lb N/A 180:1 N/A 1/29 hp
01783118 N/A Bodine 8.3 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 1.80 A N/A 40 in·lb N/A 300:1 N/A 1/29 hp
01783119 N/A Bodine 5.6 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 1.80 A N/A 40 in·lb N/A 450:1 N/A 1/29 hp
04474846 N/A Bodine 84.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 1.70 A N/A 106 in·lb N/A 29.7:1 N/A 1/4 hp
04516832 N/A Bodine 139.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 4.00 A N/A 31 in·lb N/A 18:1 N/A 1/12 hp
04684358 N/A Bodine 57.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 1.70 A N/A 157 in·lb N/A 43.9:1 N/A 1/4 hp
04785197 N/A Bodine 658.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 1.70 A N/A 9 in·lb N/A 3.8:1 N/A 1/4 hp
04837954 N/A Bodine 123.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 1.70 A N/A 77 in·lb N/A 20.4:1 N/A 1/4 hp
05055848 N/A Bodine 8.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 1.70 A N/A 205 in·lb N/A 312.4:1 N/A 1/4 hp
05067076 N/A Bodine 181.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 1.70 A N/A 46 in·lb N/A 13.8:1 N/A 1/4 hp
05070664 N/A Bodine 26.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 1.70 A N/A 185 in·lb N/A 97.5:1 N/A 1/4 hp
05071902 N/A Bodine 455.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 1.70 A N/A 18 in·lb N/A 5.5:1 N/A 1/4 hp
05076740 N/A Bodine 8.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 10.20 A N/A 205 in·lb N/A 312.4:1 N/A 1/4 hp
05157676 N/A Bodine 38.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 1.70 A N/A 190 in·lb N/A 65.5:1 N/A 1/4 hp
05169617 N/A Bodine 42.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 3.30 A N/A 580 in·lb N/A 60:1 N/A 7/16 hp
Unit of Measure
 1 2 3 4 5 »