COMPANY HEADER
Print Back
Bodine 417.0 Revolutions Per Minute (RPM) Output Speed Parallel Brushed Direct Current (DC) Gearmotor (01753997)
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Full Load Current

Full Load Torque

Gear Ratio

Input Power

05210418 N/A Bodine 50.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 3.30 A N/A 480 in·lb N/A 50:1 N/A 7/16 hp
05369209 N/A Bodine 266.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 1.70 A N/A 31 in·lb N/A 9.4:1 N/A 1/4 hp
05428696 N/A Bodine 15.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 1.70 A N/A 200 in·lb N/A 172.1:1 N/A 1/4 hp
05504056 N/A Bodine 84.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 0.48 A N/A 34 in·lb N/A 60:1 N/A 1/17 hp
05580114 N/A Bodine 115.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 2.80 A N/A 124 in·lb N/A 15:1 N/A 3/8 hp
05620008 N/A Bodine 38.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 18.00 A N/A 660 in·lb N/A 60:1 N/A 7/16 hp
05647844 N/A Bodine 115.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 2.80 A N/A 124 in·lb N/A 15:1 N/A 3/8 hp
05698599 N/A Bodine 6.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 2.80 A N/A 350 in·lb N/A 300:1 N/A 3/8 hp
05798858 N/A Bodine 86.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 2.80 A N/A 165 in·lb N/A 20:1 N/A 3/8 hp
05840203 N/A Bodine 29.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 2.80 A N/A 350 in·lb N/A 60:1 N/A 3/8 hp
05852637 N/A Bodine 6.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 14.00 A N/A 350 in·lb N/A 180:1 N/A 3/8 hp
05857729 N/A Bodine 58.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 2.80 A N/A 248 in·lb N/A 30:1 N/A 3/8 hp
05867509 N/A Bodine 345.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 2.80 A N/A 43 in·lb N/A 5:1 N/A 3/8 hp
05905852 N/A Bodine 43.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 2.80 A N/A 265 in·lb N/A 40:1 N/A 3/8 hp
05905940 N/A Bodine 173.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 2.80 A N/A 83 in·lb N/A 10:1 N/A 3/8 hp
05906334 N/A Bodine 8.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 1.70 A N/A 205 in·lb N/A 312.4:1 N/A 1/4 hp
05908114 N/A Bodine 29.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 2.80 A N/A 350 in·lb N/A 60:1 N/A 3/8 hp
06011472 N/A Bodine 10.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 2.80 A N/A 350 in·lb N/A 180:1 N/A 3/8 hp
06030212 N/A Bodine 43.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 2.80 A N/A 265 in·lb N/A 40:1 N/A 3/8 hp
06048303 N/A Bodine 26.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 10.20 A N/A 185 in·lb N/A 97.5:1 N/A 1/4 hp
06159032 N/A Bodine 58.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 2.80 A N/A 248 in·lb N/A 30:1 N/A 3/8 hp
06220123 N/A Bodine 86.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 2.80 A N/A 165 in·lb N/A 20:1 N/A 3/8 hp
06255378 N/A Bodine 173.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 2.80 A N/A 83 in·lb N/A 10:1 N/A 3/8 hp
06551303 N/A Bodine 46.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 1.70 A N/A 185 in·lb N/A 54.7:1 N/A 1/4 hp
06601922 N/A Bodine 14.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 2.80 A N/A 350 in·lb N/A 120:1 N/A 3/8 hp
Unit of Measure
 1 2 3 4 5 »