COMPANY HEADER
Print Back
Bodine 417.0 Revolutions Per Minute (RPM) Output Speed Parallel Brushed Direct Current (DC) Gearmotor (01753997)
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Full Load Current

Full Load Torque

Gear Ratio

Input Power

01479129 N/A Bodine 29.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 1.00 A N/A 270 in·lb N/A 60:1 N/A 1/5 hp
01753997 N/A Bodine 417.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 4.00 A N/A 10 in·lb N/A 6.1:1 N/A 1/12 hp
01753998 N/A Bodine 208.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 4.00 A N/A 20 in·lb N/A 12:1 N/A 1/12 hp
01753999 N/A Bodine 139.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 4.00 A N/A 31 in·lb N/A 18:1 N/A 1/12 hp
01754000 N/A Bodine 83.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 4.00 A N/A 47 in·lb N/A 30:1 N/A 1/12 hp
01754001 N/A Bodine 42.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 4.00 A N/A 95 in·lb N/A 60:1 N/A 1/12 hp
01754006 N/A Bodine 5.5 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 0.33 A N/A 175 in·lb N/A 312.4:1 N/A 1/14 hp
01754007 N/A Bodine 125.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 0.41 A N/A 27 in·lb N/A 13.8:1 N/A 1/14 hp
01754008 N/A Bodine 39.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 0.41 A N/A 78 in·lb N/A 43.9:1 N/A 1/14 hp
01754009 N/A Bodine 29.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 0.25 A N/A 69 in·lb N/A 60:1 N/A 1/14 hp
01754016 N/A Bodine 208.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 4.00 A N/A 20 in·lb N/A 12:1 N/A 1/12 hp
01782744 N/A Bodine 5.8 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 0.85 A N/A 310 in·lb N/A 300:1 N/A 1/6 hp
01782745 N/A Bodine 197.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 1.00 A N/A 25 in·lb N/A 5:1 N/A 1/5 hp
01782746 N/A Bodine 170.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 1.00 A N/A 45 in·lb N/A 10:1 N/A 1/5 hp
01782747 N/A Bodine 43.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 1.00 A N/A 270 in·lb N/A 40:1 N/A 1/5 hp
01782754 N/A Bodine 83.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 2.60 A N/A 33 in·lb N/A 30:1 N/A 1/17 hp
01782755 N/A Bodine 14.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 2.60 A N/A 100 in·lb N/A 180:1 N/A 1/17 hp
01782758 N/A Bodine 42.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 2.60 A N/A 40 in·lb N/A 60:1 N/A 1/17 hp
01782940 N/A Bodine 417.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 1.80 A N/A 3 in·lb N/A 6:1 N/A 1/29 hp
01782941 N/A Bodine 208.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 1.80 A N/A 7 in·lb N/A 12:1 N/A 1/29 hp
01782942 N/A Bodine 139.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 1.80 A N/A 11 in·lb N/A 18:1 N/A 1/29 hp
01782943 N/A Bodine 658.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 1.80 A N/A 18 in·lb N/A 30:1 N/A 1/29 hp
01782944 N/A Bodine 42.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 1.80 A N/A 36 in·lb N/A 60:1 N/A 1/29 hp
01782945 N/A Bodine 28.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 1.80 A N/A 40 in·lb N/A 90:1 N/A 1/29 hp
01782946 N/A Bodine 14.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 1.80 A N/A 40 in·lb N/A 180:1 N/A 1/29 hp
Unit of Measure
 1 2 3 4 5 »