Item # |
Item Name |
Manufacturer Part Number |
Flute Length |
Overall Length |
Shank Diameter |
---|---|---|---|---|---|
01689695 | N/A Precision Twist Drill® 2-7/16 Inch (in) Flute Length, 3-5/8 Inch (in) Overall Length, and #9 Size Jobber Length Drill Bit | N/A 018609 | N/A 2-7/16 in | N/A 3-5/8 in | N/A 0.196 in |
01689857 | N/A Precision Twist Drill® 1/8 Inch (in) Flute Length, 3/4 Inch (in) Overall Length, and #80 Size Jobber Length Drill Bit | N/A 018680 | N/A 1/8 in | N/A 3/4 in | N/A #80 |
01689693 | N/A Precision Twist Drill® 2-7/16 Inch (in) Flute Length, 3-5/8 Inch (in) Overall Length, and #8 Size Jobber Length Drill Bit | N/A 018608 | N/A 2-7/16 in | N/A 3-5/8 in | N/A 0.199 in |
01689852 | N/A Precision Twist Drill® 3/16 Inch (in) Flute Length, 7/8 Inch (in) Overall Length, and #78 Size Jobber Length Drill Bit | N/A 018678 | N/A 3/16 in | N/A 7/8 in | N/A #78 |
01689848 | N/A Precision Twist Drill® 3/16 Inch (in) Flute Length, 7/8 Inch (in) Overall Length, and #76 Size Jobber Length Drill Bit | N/A 018676 | N/A 3/16 in | N/A 7/8 in | N/A #76 |
01689690 | N/A Precision Twist Drill® 2-7/16 Inch (in) Flute Length, 3-5/8 Inch (in) Overall Length, and #7 Size Jobber Length Drill Bit | N/A 018607 | N/A 2-7/16 in | N/A 3-5/8 in | N/A 0.201 in |
01689829 | N/A Precision Twist Drill® 1/2 Inch (in) Flute Length, 1-3/8 Inch (in) Overall Length, and #68 Size Jobber Length Drill Bit | N/A 018668 | N/A 1/2 in | N/A 1-3/8 in | N/A #68 |
01689820 | N/A Precision Twist Drill® 5/8 Inch (in) Flute Length, 1-1/2 Inch (in) Overall Length, and #64 Size Jobber Length Drill Bit | N/A 018664 | N/A 5/8 in | N/A 1-1/2 in | N/A #64 |
01689811 | N/A Precision Twist Drill® 11/16 Inch (in) Flute Length, 1-5/8 Inch (in) Overall Length, and #60 Size Jobber Length Drill Bit | N/A 018660 | N/A 11/16 in | N/A 1-5/8 in | N/A #60 |
01689688 | N/A Precision Twist Drill® 2-1/2 Inch (in) Flute Length, 3-3/4 Inch (in) Overall Length, and #6 Size Jobber Length Drill Bit | N/A 018606 | N/A 2-1/2 in | N/A 3-3/4 in | N/A 0.204 in |
01689807 | N/A Precision Twist Drill® 11/16 Inch (in) Flute Length, 1-5/8 Inch (in) Overall Length, and #58 Size Jobber Length Drill Bit | N/A 018658 | N/A 11/16 in | N/A 1-5/8 in | N/A #58 |
01689800 | N/A Precision Twist Drill® 7/8 Inch (in) Flute Length, 1-7/8 Inch (in) Overall Length, and #55 Size Jobber Length Drill Bit | N/A 018655 | N/A 7/8 in | N/A 1-7/8 in | N/A #55 |
01689791 | N/A Precision Twist Drill® 1 Inch (in) Flute Length, 2 Inch (in) Overall Length, and #51 Size Jobber Length Drill Bit | N/A 018651 | N/A 1 in | N/A 2 in | N/A #51 |
01689788 | N/A Precision Twist Drill® 1 Inch (in) Flute Length, 2 Inch (in) Overall Length, and #50 Size Jobber Length Drill Bit | N/A 018650 | N/A 1 in | N/A 2 in | N/A #50 |
01689741 | N/A Precision Twist Drill® 1-3/4 Inch (in) Flute Length, 2-7/8 Inch (in) Overall Length, and #29 Size Jobber Length Drill Bit | N/A 018629 | N/A 1-3/4 in | N/A 2-7/8 in | N/A #29 |
01688635 | N/A Precision Twist Drill® 2-7/16 Inch (in) Flute Length, 3-5/8 Inch (in) Overall Length, and #8 Size Jobber Length Drill Bit | N/A 018008 | N/A 2-7/16 in | N/A 3-5/8 in | N/A 0.199 in |
01689149 | N/A Precision Twist Drill® 2-7/16 Inch (in) Flute Length, 3-5/8 Inch (in) Overall Length, and #9 Size Jobber Length Drill Bit | N/A 018309 | N/A 2-7/16 in | N/A 3-5/8 in | N/A #9 |
01689147 | N/A Precision Twist Drill® 2-7/16 Inch (in) Flute Length, 3-5/8 Inch (in) Overall Length, and #8 Size Jobber Length Drill Bit | N/A 018308 | N/A 2-7/16 in | N/A 3-5/8 in | N/A #8 |
01689307 | N/A Precision Twist Drill® 3/16 Inch (in) Flute Length, 7/8 Inch (in) Overall Length, and #78 Size Jobber Length Drill Bit | N/A 018378 | N/A 3/16 in | N/A 7/8 in | N/A #78 |
01689305 | N/A Precision Twist Drill® 3/16 Inch (in) Flute Length, 7/8 Inch (in) Overall Length, and #77 Size Jobber Length Drill Bit | N/A 018377 | N/A 3/16 in | N/A 7/8 in | N/A #77 |
01689303 | N/A Precision Twist Drill® 3/16 Inch (in) Flute Length, 7/8 Inch (in) Overall Length, and #76 Size Jobber Length Drill Bit | N/A 018376 | N/A 3/16 in | N/A 7/8 in | N/A #76 |
01689300 | N/A Precision Twist Drill® 1/4 Inch (in) Flute Length, 1 Inch (in) Overall Length, and #75 Size Jobber Length Drill Bit | N/A 018375 | N/A 1/4 in | N/A 1 in | N/A #75 |
01689298 | N/A Precision Twist Drill® 1/4 Inch (in) Flute Length, 1 Inch (in) Overall Length, and #74 Size Jobber Length Drill Bit | N/A 018374 | N/A 1/4 in | N/A 1 in | N/A #74 |
01689296 | N/A Precision Twist Drill® 5/16 Inch (in) Flute Length, 1-1/8 Inch (in) Overall Length, and #73 Size Jobber Length Drill Bit | N/A 018373 | N/A 5/16 in | N/A 1-1/8 in | N/A #73 |
01689294 | N/A Precision Twist Drill® 5/16 Inch (in) Flute Length, 1-1/8 Inch (in) Overall Length, and #72 Size Jobber Length Drill Bit | N/A 018372 | N/A 5/16 in | N/A 1-1/8 in | N/A #72 |