COMPANY HEADER
Print Back
Precision Twist Drill® 2-7/16 Inch (in) Flute Length, 3-5/8 Inch (in) Overall Length, and #9 Size Jobber Length Drill Bit (01689695)
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Flute Length

Overall Length

Shank Diameter

01689695 N/A Precision Twist Drill® 2-7/16 Inch (in) Flute Length, 3-5/8 Inch (in) Overall Length, and #9 Size Jobber Length Drill Bit N/A 018609 N/A 2-7/16 in N/A 3-5/8 in N/A 0.196 in
01689857 N/A Precision Twist Drill® 1/8 Inch (in) Flute Length, 3/4 Inch (in) Overall Length, and #80 Size Jobber Length Drill Bit N/A 018680 N/A 1/8 in N/A 3/4 in N/A #80
01689693 N/A Precision Twist Drill® 2-7/16 Inch (in) Flute Length, 3-5/8 Inch (in) Overall Length, and #8 Size Jobber Length Drill Bit N/A 018608 N/A 2-7/16 in N/A 3-5/8 in N/A 0.199 in
01689852 N/A Precision Twist Drill® 3/16 Inch (in) Flute Length, 7/8 Inch (in) Overall Length, and #78 Size Jobber Length Drill Bit N/A 018678 N/A 3/16 in N/A 7/8 in N/A #78
01689848 N/A Precision Twist Drill® 3/16 Inch (in) Flute Length, 7/8 Inch (in) Overall Length, and #76 Size Jobber Length Drill Bit N/A 018676 N/A 3/16 in N/A 7/8 in N/A #76
01689690 N/A Precision Twist Drill® 2-7/16 Inch (in) Flute Length, 3-5/8 Inch (in) Overall Length, and #7 Size Jobber Length Drill Bit N/A 018607 N/A 2-7/16 in N/A 3-5/8 in N/A 0.201 in
01689829 N/A Precision Twist Drill® 1/2 Inch (in) Flute Length, 1-3/8 Inch (in) Overall Length, and #68 Size Jobber Length Drill Bit N/A 018668 N/A 1/2 in N/A 1-3/8 in N/A #68
01689820 N/A Precision Twist Drill® 5/8 Inch (in) Flute Length, 1-1/2 Inch (in) Overall Length, and #64 Size Jobber Length Drill Bit N/A 018664 N/A 5/8 in N/A 1-1/2 in N/A #64
01689811 N/A Precision Twist Drill® 11/16 Inch (in) Flute Length, 1-5/8 Inch (in) Overall Length, and #60 Size Jobber Length Drill Bit N/A 018660 N/A 11/16 in N/A 1-5/8 in N/A #60
01689688 N/A Precision Twist Drill® 2-1/2 Inch (in) Flute Length, 3-3/4 Inch (in) Overall Length, and #6 Size Jobber Length Drill Bit N/A 018606 N/A 2-1/2 in N/A 3-3/4 in N/A 0.204 in
01689807 N/A Precision Twist Drill® 11/16 Inch (in) Flute Length, 1-5/8 Inch (in) Overall Length, and #58 Size Jobber Length Drill Bit N/A 018658 N/A 11/16 in N/A 1-5/8 in N/A #58
01689800 N/A Precision Twist Drill® 7/8 Inch (in) Flute Length, 1-7/8 Inch (in) Overall Length, and #55 Size Jobber Length Drill Bit N/A 018655 N/A 7/8 in N/A 1-7/8 in N/A #55
01689791 N/A Precision Twist Drill® 1 Inch (in) Flute Length, 2 Inch (in) Overall Length, and #51 Size Jobber Length Drill Bit N/A 018651 N/A 1 in N/A 2 in N/A #51
01689788 N/A Precision Twist Drill® 1 Inch (in) Flute Length, 2 Inch (in) Overall Length, and #50 Size Jobber Length Drill Bit N/A 018650 N/A 1 in N/A 2 in N/A #50
01689741 N/A Precision Twist Drill® 1-3/4 Inch (in) Flute Length, 2-7/8 Inch (in) Overall Length, and #29 Size Jobber Length Drill Bit N/A 018629 N/A 1-3/4 in N/A 2-7/8 in N/A #29
01688635 N/A Precision Twist Drill® 2-7/16 Inch (in) Flute Length, 3-5/8 Inch (in) Overall Length, and #8 Size Jobber Length Drill Bit N/A 018008 N/A 2-7/16 in N/A 3-5/8 in N/A 0.199 in
01689149 N/A Precision Twist Drill® 2-7/16 Inch (in) Flute Length, 3-5/8 Inch (in) Overall Length, and #9 Size Jobber Length Drill Bit N/A 018309 N/A 2-7/16 in N/A 3-5/8 in N/A #9
01689147 N/A Precision Twist Drill® 2-7/16 Inch (in) Flute Length, 3-5/8 Inch (in) Overall Length, and #8 Size Jobber Length Drill Bit N/A 018308 N/A 2-7/16 in N/A 3-5/8 in N/A #8
01689307 N/A Precision Twist Drill® 3/16 Inch (in) Flute Length, 7/8 Inch (in) Overall Length, and #78 Size Jobber Length Drill Bit N/A 018378 N/A 3/16 in N/A 7/8 in N/A #78
01689305 N/A Precision Twist Drill® 3/16 Inch (in) Flute Length, 7/8 Inch (in) Overall Length, and #77 Size Jobber Length Drill Bit N/A 018377 N/A 3/16 in N/A 7/8 in N/A #77
01689303 N/A Precision Twist Drill® 3/16 Inch (in) Flute Length, 7/8 Inch (in) Overall Length, and #76 Size Jobber Length Drill Bit N/A 018376 N/A 3/16 in N/A 7/8 in N/A #76
01689300 N/A Precision Twist Drill® 1/4 Inch (in) Flute Length, 1 Inch (in) Overall Length, and #75 Size Jobber Length Drill Bit N/A 018375 N/A 1/4 in N/A 1 in N/A #75
01689298 N/A Precision Twist Drill® 1/4 Inch (in) Flute Length, 1 Inch (in) Overall Length, and #74 Size Jobber Length Drill Bit N/A 018374 N/A 1/4 in N/A 1 in N/A #74
01689296 N/A Precision Twist Drill® 5/16 Inch (in) Flute Length, 1-1/8 Inch (in) Overall Length, and #73 Size Jobber Length Drill Bit N/A 018373 N/A 5/16 in N/A 1-1/8 in N/A #73
01689294 N/A Precision Twist Drill® 5/16 Inch (in) Flute Length, 1-1/8 Inch (in) Overall Length, and #72 Size Jobber Length Drill Bit N/A 018372 N/A 5/16 in N/A 1-1/8 in N/A #72
Unit of Measure
 1 2 3 4 5 »