Item # |
Item Name |
Manufacturer Part Number |
Flute Length |
Overall Length |
Shank Diameter |
---|---|---|---|---|---|
01685682 | N/A Precision Twist Drill® 1 Inch (in) Flute Length, 2 Inch (in) Overall Length, and 5/64 Inch (in) Size Jobber Length Drill Bit | N/A 010305 | N/A 1 in | N/A 2 in | N/A 5/64 in |
01685687 | N/A Precision Twist Drill® 2 Inch (in) Flute Length, 3-1/8 Inch (in) Overall Length, and 5/32 Inch (in) Size Jobber Length Drill Bit | N/A 010310 | N/A 2 in | N/A 3-1/8 in | N/A 5/32 in |
01685697 | N/A Precision Twist Drill® 3-3/16 Inch (in) Flute Length, 4-1/2 Inch (in) Overall Length, and 5/16 Inch (in) Size Jobber Length Drill Bit | N/A 010320 | N/A 3-3/16 in | N/A 4-1/2 in | N/A 5/16 in |
01685718 | N/A Precision Twist Drill® 5-3/16 Inch (in) Flute Length, 7-1/8 Inch (in) Overall Length, and 41/64 Inch (in) Size Jobber Length Drill Bit | N/A 010341 | N/A 5-3/16 in | N/A 7-1/8 in | N/A 41/64 in |
01685701 | N/A Precision Twist Drill® 3-5/8 Inch (in) Flute Length, 5 Inch (in) Overall Length, and 3/8 Inch (in) Size Jobber Length Drill Bit | N/A 010324 | N/A 3-5/8 in | N/A 5 in | N/A 3/8 in |
01685680 | N/A Precision Twist Drill® 3/4 Inch (in) Flute Length, 1-3/4 Inch (in) Overall Length, and 3/64 Inch (in) Size Jobber Length Drill Bit | N/A 010303 | N/A 3/4 in | N/A 1-3/4 in | N/A 3/64 in |
01685683 | N/A Precision Twist Drill® 1-1/4 Inch (in) Flute Length, 2-1/4 Inch (in) Overall Length, and 3/32 Inch (in) Size Jobber Length Drill Bit | N/A 010306 | N/A 1-1/4 in | N/A 2-1/4 in | N/A 3/32 in |
01685708 | N/A Precision Twist Drill® 4-3/8 Inch (in) Flute Length, 5-7/8 Inch (in) Overall Length, and 31/64 Inch (in) Size Jobber Length Drill Bit | N/A 010331 | N/A 4-3/8 in | N/A 5-7/8 in | N/A 31/64 in |
01685689 | N/A Precision Twist Drill® 2-5/16 Inch (in) Flute Length, 3-1/2 Inch (in) Overall Length, and 3/16 Inch (in) Size Jobber Length Drill Bit | N/A 010312 | N/A 2-5/16 in | N/A 3-1/2 in | N/A 3/16 in |
01685706 | N/A Precision Twist Drill® 4-3/16 Inch (in) Flute Length, 5-5/8 Inch (in) Overall Length, and 29/64 Inch (in) Size Jobber Length Drill Bit | N/A 010329 | N/A 4-3/16 in | N/A 5-5/8 in | N/A 29/64 in |
01685704 | N/A Precision Twist Drill® 3-15/16 Inch (in) Flute Length, 5-3/8 Inch (in) Overall Length, and 27/64 Inch (in) Size Jobber Length Drill Bit | N/A 010327 | N/A 3-15/16 in | N/A 5-3/8 in | N/A 27/64 in |
01685702 | N/A Precision Twist Drill® 3-3/4 Inch (in) Flute Length, 5-1/8 Inch (in) Overall Length, and 25/64 Inch (in) Size Jobber Length Drill Bit | N/A 010325 | N/A 3-3/4 in | N/A 5-1/8 in | N/A 25/64 in |
01685700 | N/A Precision Twist Drill® 3-1/2 Inch (in) Flute Length, 4-7/8 Inch (in) Overall Length, and 23/64 Inch (in) Size Jobber Length Drill Bit | N/A 010323 | N/A 3-1/2 in | N/A 4-7/8 in | N/A 23/64 in |
01685698 | N/A Precision Twist Drill® 3-5/16 Inch (in) Flute Length, 4-5/8 Inch (in) Overall Length, and 21/64 Inch (in) Size Jobber Length Drill Bit | N/A 010321 | N/A 3-5/16 in | N/A 4-5/8 in | N/A 21/64 in |
01685719 | N/A Precision Twist Drill® 5-3/16 Inch (in) Flute Length, 7-1/8 Inch (in) Overall Length, and 21/32 Inch (in) Size Jobber Length Drill Bit | N/A 010342 | N/A 5-3/16 in | N/A 7-1/8 in | N/A 21/32 in |
01685696 | N/A Precision Twist Drill® 3-1/16 Inch (in) Flute Length, 4-3/8 Inch (in) Overall Length, and 19/64 Inch (in) Size Jobber Length Drill Bit | N/A 010319 | N/A 3-1/16 in | N/A 4-3/8 in | N/A 19/64 in |
01685685 | N/A Precision Twist Drill® 1-5/8 Inch (in) Flute Length, 2-3/4 Inch (in) Overall Length, and 1/8 Inch (in) Size Jobber Length Drill Bit | N/A 010308 | N/A 1-5/8 in | N/A 2-3/4 in | N/A 1/8 in |
01685694 | N/A Precision Twist Drill® 2-7/8 Inch (in) Flute Length, 4-1/8 Inch (in) Overall Length, and 17/64 Inch (in) Size Jobber Length Drill Bit | N/A 010317 | N/A 2-7/8 in | N/A 4-1/8 in | N/A 17/64 in |
01685711 | N/A Precision Twist Drill® 4-13/16 Inch (in) Flute Length, 6-5/8 Inch (in) Overall Length, and 17/32 Inch (in) Size Jobber Length Drill Bit | N/A 010334 | N/A 4-13/16 in | N/A 6-5/8 in | N/A 17/32 in |
01685678 | N/A Precision Twist Drill® 3/16 Inch (in) Flute Length, 3/4 Inch (in) Overall Length, and 1/64 Inch (in) Size Jobber Length Drill Bit | N/A 010301 | N/A 3/16 in | N/A 3/4 in | N/A 1/64 in |
01685692 | N/A Precision Twist Drill® 2-5/8 Inch (in) Flute Length, 3-7/8 Inch (in) Overall Length, and 15/64 Inch (in) Size Jobber Length Drill Bit | N/A 010315 | N/A 2-5/8 in | N/A 3-7/8 in | N/A 15/64 in |
01685707 | N/A Precision Twist Drill® 4-5/16 Inch (in) Flute Length, 5-3/4 Inch (in) Overall Length, and 15/32 Inch (in) Size Jobber Length Drill Bit | N/A 010330 | N/A 4-5/16 in | N/A 5-3/4 in | N/A 15/32 in |
01685693 | N/A Precision Twist Drill® 2-3/4 Inch (in) Flute Length, 4 Inch (in) Overall Length, and 1/4 Inch (in) Size Jobber Length Drill Bit | N/A 010316 | N/A 2-3/4 in | N/A 4 in | N/A 1/4 in |
01685690 | N/A Precision Twist Drill® 2-7/16 Inch (in) Flute Length, 3-5/8 Inch (in) Overall Length, and 13/64 Inch (in) Size Jobber Length Drill Bit | N/A 010313 | N/A 2-7/16 in | N/A 3-5/8 in | N/A 13/64 in |
01685703 | N/A Precision Twist Drill® 3-7/8 Inch (in) Flute Length, 5-1/4 Inch (in) Overall Length, and 13/32 Inch (in) Size Jobber Length Drill Bit | N/A 010326 | N/A 3-7/8 in | N/A 5-1/4 in | N/A 13/32 in |