Item # |
Item Name |
Manufacturer Part Number |
Flute Length |
Overall Length |
Shank Diameter |
---|---|---|---|---|---|
01685679 | N/A Precision Twist Drill® 1/2 Inch (in) Flute Length, 1-3/8 Inch (in) Overall Length, and 1/32 Inch (in) Size Jobber Length Drill Bit | N/A 010302 | N/A 1/2 in | N/A 1-3/8 in | N/A 1/32 in |
01685709 | N/A Precision Twist Drill® 4-1/2 Inch (in) Flute Length, 6 Inch (in) Overall Length, and 1/2 Inch (in) Size Jobber Length Drill Bit | N/A 010332 | N/A 4-1/2 in | N/A 6 in | N/A 1/2 in |
01685688 | N/A Precision Twist Drill® 2-1/8 Inch (in) Flute Length, 3-1/4 Inch (in) Overall Length, and 11/64 Inch (in) Size Jobber Length Drill Bit | N/A 010311 | N/A 2-1/8 in | N/A 3-1/4 in | N/A 11/64 in |
01685681 | N/A Precision Twist Drill® 7/8 Inch (in) Flute Length, 1-7/8 Inch (in) Overall Length, and 1/16 Inch (in) Size Jobber Length Drill Bit | N/A 010304 | N/A 7/8 in | N/A 1-7/8 in | N/A 1/16 in |
01685699 | N/A Precision Twist Drill® 3-7/16 Inch (in) Flute Length, 4-3/4 Inch (in) Overall Length, and 11/32 Inch (in) Size Jobber Length Drill Bit | N/A 010322 | N/A 3-7/16 in | N/A 4-3/4 in | N/A 11/32 in |
01685721 | N/A Precision Twist Drill® 5-5/8 Inch (in) Flute Length, 7-5/8 Inch (in) Overall Length, and 11/16 Inch (in) Size Jobber Length Drill Bit | N/A 010344 | N/A 5-5/8 in | N/A 7-5/8 in | N/A 11/16 in |
01685654 | N/A Precision Twist Drill® 1-3/4 Inch (in) Flute Length, 2-7/8 Inch (in) Overall Length, and 9/64 Inch (in) Size Jobber Length Drill Bit | N/A 010209 | N/A 1-3/4 in | N/A 2-7/8 in | N/A 9/64 in |
01685663 | N/A Precision Twist Drill® 2-15/16 Inch (in) Flute Length, 4-1/4 Inch (in) Overall Length, and 9/32 Inch (in) Size Jobber Length Drill Bit | N/A 010218 | N/A 2-15/16 in | N/A 4-1/4 in | N/A 9/32 in |
01685652 | N/A Precision Twist Drill® 1-1/2 Inch (in) Flute Length, 2-5/8 Inch (in) Overall Length, and 7/64 Inch (in) Size Jobber Length Drill Bit | N/A 010207 | N/A 1-1/2 in | N/A 2-5/8 in | N/A 7/64 in |
01685659 | N/A Precision Twist Drill® 2-1/2 Inch (in) Flute Length, 3-3/4 Inch (in) Overall Length, and 7/32 Inch (in) Size Jobber Length Drill Bit | N/A 010214 | N/A 2-1/2 in | N/A 3-3/4 in | N/A 7/32 in |
01685673 | N/A Precision Twist Drill® 4-1/16 Inch (in) Flute Length, 5-1/2 Inch (in) Overall Length, and 7/16 Inch (in) Size Jobber Length Drill Bit | N/A 010228 | N/A 4-1/16 in | N/A 5-1/2 in | N/A 7/16 in |
01685650 | N/A Precision Twist Drill® 1 Inch (in) Flute Length, 2 Inch (in) Overall Length, and 5/64 Inch (in) Size Jobber Length Drill Bit | N/A 010205 | N/A 1 in | N/A 2 in | N/A 5/64 in |
01685655 | N/A Precision Twist Drill® 2 Inch (in) Flute Length, 3-1/8 Inch (in) Overall Length, and 5/32 Inch (in) Size Jobber Length Drill Bit | N/A 010210 | N/A 2 in | N/A 3-1/8 in | N/A 5/32 in |
01685665 | N/A Precision Twist Drill® 3-3/16 Inch (in) Flute Length, 4-1/2 Inch (in) Overall Length, and 5/16 Inch (in) Size Jobber Length Drill Bit | N/A 010220 | N/A 3-3/16 in | N/A 4-1/2 in | N/A 5/16 in |
01685669 | N/A Precision Twist Drill® 3-5/8 Inch (in) Flute Length, 5 Inch (in) Overall Length, and 3/8 Inch (in) Size Jobber Length Drill Bit | N/A 010224 | N/A 3-5/8 in | N/A 5 in | N/A 3/8 in |
01685651 | N/A Precision Twist Drill® 1-1/4 Inch (in) Flute Length, 2-1/4 Inch (in) Overall Length, and 3/32 Inch (in) Size Jobber Length Drill Bit | N/A 010206 | N/A 1-1/4 in | N/A 2-1/4 in | N/A 3/32 in |
01685676 | N/A Precision Twist Drill® 4-3/8 Inch (in) Flute Length, 5-7/8 Inch (in) Overall Length, and 31/64 Inch (in) Size Jobber Length Drill Bit | N/A 010231 | N/A 4-3/8 in | N/A 5-7/8 in | N/A 31/64 in |
01685657 | N/A Precision Twist Drill® 2-5/16 Inch (in) Flute Length, 3-1/2 Inch (in) Overall Length, and 3/16 Inch (in) Size Jobber Length Drill Bit | N/A 010212 | N/A 2-5/16 in | N/A 3-1/2 in | N/A 3/16 in |
01685674 | N/A Precision Twist Drill® 4-3/16 Inch (in) Flute Length, 5-5/8 Inch (in) Overall Length, and 29/64 Inch (in) Size Jobber Length Drill Bit | N/A 010229 | N/A 4-3/16 in | N/A 5-5/8 in | N/A 29/64 in |
01685672 | N/A Precision Twist Drill® 3-15/16 Inch (in) Flute Length, 5-3/8 Inch (in) Overall Length, and 27/64 Inch (in) Size Jobber Length Drill Bit | N/A 010227 | N/A 3-15/16 in | N/A 5-3/8 in | N/A 27/64 in |
01685670 | N/A Precision Twist Drill® 3-3/4 Inch (in) Flute Length, 5-1/8 Inch (in) Overall Length, and 25/64 Inch (in) Size Jobber Length Drill Bit | N/A 010225 | N/A 3-3/4 in | N/A 5-1/8 in | N/A 25/64 in |
01685668 | N/A Precision Twist Drill® 3-1/2 Inch (in) Flute Length, 4-7/8 Inch (in) Overall Length, and 23/64 Inch (in) Size Jobber Length Drill Bit | N/A 010223 | N/A 3-1/2 in | N/A 4-7/8 in | N/A 23/64 in |
01685666 | N/A Precision Twist Drill® 3-5/16 Inch (in) Flute Length, 4-5/8 Inch (in) Overall Length, and 21/64 Inch (in) Size Jobber Length Drill Bit | N/A 010221 | N/A 3-5/16 in | N/A 4-5/8 in | N/A 21/64 in |
01685664 | N/A Precision Twist Drill® 3-1/16 Inch (in) Flute Length, 4-3/8 Inch (in) Overall Length, and 19/64 Inch (in) Size Jobber Length Drill Bit | N/A 010219 | N/A 3-1/16 in | N/A 4-3/8 in | N/A 19/64 in |
01685653 | N/A Precision Twist Drill® 1-5/8 Inch (in) Flute Length, 2-3/4 Inch (in) Overall Length, and 1/8 Inch (in) Size Jobber Length Drill Bit | N/A 010208 | N/A 1-5/8 in | N/A 2-3/4 in | N/A 1/8 in |