COMPANY HEADER
Print Back
Precision Twist Drill® 2-7/16 Inch (in) Flute Length, 3-5/8 Inch (in) Overall Length, and #9 Size Jobber Length Drill Bit (01689695)
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Flute Length

Overall Length

Shank Diameter

01689020 N/A Precision Twist Drill® 1-1/8 Inch (in) Flute Length, 1-1/8 Inch (in) Overall Length, and #44 Size Jobber Length Drill Bit N/A 018244 N/A 1-1/8 in N/A 1-1/8 in N/A #44
01689015 N/A Precision Twist Drill® 1-1/4 Inch (in) Flute Length, 2-1/4 Inch (in) Overall Length, and #42 Size Jobber Length Drill Bit N/A 018242 N/A 1-1/4 in N/A 2-1/4 in N/A 0.0935 in
01689011 N/A Precision Twist Drill® 1-3/8 Inch (in) Flute Length, 2-3/8 Inch (in) Overall Length, and #40 Size Jobber Length Drill Bit N/A 018240 N/A 1-3/8 in N/A 2-3/8 in N/A #40
01688929 N/A Precision Twist Drill® 2-1/2 Inch (in) Flute Length, 3-3/4 Inch (in) Overall Length, and #4 Size Jobber Length Drill Bit N/A 018204 N/A 2-1/2 in N/A 3-3/4 in N/A 0.209 in
01689004 N/A Precision Twist Drill® 1-7/16 Inch (in) Flute Length, 2-1/2 Inch (in) Overall Length, and #37 Size Jobber Length Drill Bit N/A 018237 N/A 1-7/16 in N/A 2-1/2 in N/A 0.104 in
01689002 N/A Precision Twist Drill® 1-7/16 Inch (in) Flute Length, 2-1/2 Inch (in) Overall Length, and #36 Size Jobber Length Drill Bit N/A 018236 N/A 1-7/16 in N/A 2-1/2 in N/A #36
01688999 N/A Precision Twist Drill® 1-1/2 Inch (in) Flute Length, 2-5/8 Inch (in) Overall Length, and #35 Size Jobber Length Drill Bit N/A 018235 N/A 1-1/2 in N/A 2-5/8 in N/A 0.11 in
01688988 N/A Precision Twist Drill® 1-5/8 Inch (in) Flute Length, 2-3/4 Inch (in) Overall Length, and #30 Size Jobber Length Drill Bit N/A 018230 N/A 1-5/8 in N/A 2-3/4 in N/A 0.1285 in
01688927 N/A Precision Twist Drill® 2-1/2 Inch (in) Flute Length, 3-3/4 Inch (in) Overall Length, and #3 Size Jobber Length Drill Bit N/A 018203 N/A 2-1/2 in N/A 3-3/4 in N/A #3
01688986 N/A Precision Twist Drill® 1-3/4 Inch (in) Flute Length, 2-7/8 Inch (in) Overall Length, and #29 Size Jobber Length Drill Bit N/A 018229 N/A 1-3/4 in N/A 2-7/8 in N/A #29
01688984 N/A Precision Twist Drill® 1-3/4 Inch (in) Flute Length, 2-7/8 Inch (in) Overall Length, and #28 Size Jobber Length Drill Bit N/A 018228 N/A 1-3/4 in N/A 2-7/8 in N/A 0.1405 in
01688982 N/A Precision Twist Drill® 1-7/8 Inch (in) Flute Length, 3 Inch (in) Overall Length, and #27 Size Jobber Length Drill Bit N/A 018227 N/A 1-7/8 in N/A 3 in N/A 0.144 in
01688977 N/A Precision Twist Drill® 1-7/8 Inch (in) Flute Length, 3 Inch (in) Overall Length, and #25 Size Jobber Length Drill Bit N/A 018225 N/A 1-7/8 in N/A 3 in N/A #25
01688975 N/A Precision Twist Drill® 2 Inch (in) Flute Length, 3-1/8 Inch (in) Overall Length, and #24 Size Jobber Length Drill Bit N/A 018224 N/A 2 in N/A 3-1/8 in N/A 0.152 in
01688973 N/A Precision Twist Drill® 2 Inch (in) Flute Length, 3-1/8 Inch (in) Overall Length, and #23 Size Jobber Length Drill Bit N/A 018223 N/A 2 in N/A 3-1/8 in N/A 0.154 in
01688970 N/A Precision Twist Drill® 2 Inch (in) Flute Length, 3-1/8 Inch (in) Overall Length, and #22 Size Jobber Length Drill Bit N/A 018222 N/A 2 in N/A 3-1/8 in N/A 0.157 in
01688968 N/A Precision Twist Drill® 2-1/8 Inch (in) Flute Length, 3-1/4 Inch (in) Overall Length, and #21 Size Jobber Length Drill Bit N/A 018221 N/A 2-1/8 in N/A 3-1/4 in N/A 0.159 in
01688925 N/A Precision Twist Drill® 2-5/8 Inch (in) Flute Length, 3-7/8 Inch (in) Overall Length, and #2 Size Jobber Length Drill Bit N/A 018202 N/A 2-5/8 in N/A 3-7/8 in N/A 0.221 in
01688961 N/A Precision Twist Drill® 2-1/8 Inch (in) Flute Length, 3-1/4 Inch (in) Overall Length, and #18 Size Jobber Length Drill Bit N/A 018218 N/A 2-1/8 in N/A 3-1/4 in N/A #18
01688959 N/A Precision Twist Drill® 2-3/16 Inch (in) Flute Length, 3-3/8 Inch (in) Overall Length, and #17 Size Jobber Length Drill Bit N/A 018217 N/A 2-3/16 in N/A 3-3/8 in N/A 0.173 in
01688957 N/A Precision Twist Drill® 2-3/16 Inch (in) Flute Length, 3-3/8 Inch (in) Overall Length, and #16 Size Jobber Length Drill Bit N/A 018216 N/A 2-3/16 in N/A 3-3/8 in N/A #16
01688950 N/A Precision Twist Drill® 2-5/16 Inch (in) Flute Length, 3-1/2 Inch (in) Overall Length, and #13 Size Jobber Length Drill Bit N/A 018213 N/A 2-5/16 in N/A 3-1/2 in N/A 0.185 in
01688948 N/A Precision Twist Drill® 2-5/16 Inch (in) Flute Length, 3-1/2 Inch (in) Overall Length, and #12 Size Jobber Length Drill Bit N/A 018212 N/A 2-5/16 in N/A 3-1/2 in N/A 0.189 in
01688946 N/A Precision Twist Drill® 2-5/16 Inch (in) Flute Length, 3-1/2 Inch (in) Overall Length, and #11 Size Jobber Length Drill Bit N/A 018211 N/A 2-5/16 in N/A 3-1/2 in N/A 0.191 in
01688943 N/A Precision Twist Drill® 2-7/16 Inch (in) Flute Length, 3-5/8 Inch (in) Overall Length, and #10 Size Jobber Length Drill Bit N/A 018210 N/A 2-7/16 in N/A 3-5/8 in N/A 0.1935 in
Unit of Measure
 1 2 3 4 5 »