COMPANY HEADER
Print Back
NTN Angular Contact Bearings
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Closure Type

Outside Diameter

02747625 N/A NTN 72B Series 25 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7205BGC3 N/A 25 mm N/A Open N/A 52 mm
00060723 N/A NTN 73B Series 75 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7315BL1G N/A 75 mm N/A Open N/A 160 mm
02282259 N/A NTN 73B Series 50 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7310BGC3 N/A 50 mm N/A Open N/A 110 mm
00060232 N/A NTN 73B Series 30 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7306BL1G N/A 30 mm N/A Open N/A 72 mm
00060681 N/A NTN 73B Series 70 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7314BL1G N/A 70 mm N/A Open N/A 150 mm
00059190 N/A NTN 72B Series 20 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7204BG N/A 20 mm N/A Open N/A 47 mm
00059468 N/A NTN 72B Series 55 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7211B N/A 55 mm N/A Open N/A 100 mm
00060444 N/A NTN 73B Series 50 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7310BG N/A 50 mm N/A Open N/A 110 mm
00059644 N/A NTN 72B Series 75 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7215B N/A 75 mm N/A Open N/A 130 mm
00060315 N/A NTN 73B Series 40 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7308B N/A 40 mm N/A Open N/A 90 mm
00060590 N/A NTN 73B Series 65 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7313 N/A 65 mm N/A Open N/A 140 mm
00060286 N/A NTN 73B Series 35 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7307BG N/A 35 mm N/A Open N/A 80 mm
05050912 N/A NTN 72C Series 30 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7206CP5 N/A 30 mm N/A Open N/A 62 mm
00061356 N/A NTN 74B Series 75 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7415BG N/A 75 mm N/A Open N/A 190 mm
00059798 N/A NTN 72B Series 90 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7218BG N/A 90 mm N/A Open N/A 160 mm
00060757 N/A NTN 73B Series 80 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7316BG N/A 80 mm N/A Open N/A 170 mm
00061173 N/A NTN 74B Series 35 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7407BG N/A 35 mm N/A Open N/A 100 mm
00060869 N/A NTN 73B Series 90 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7318BL1G N/A 90 mm N/A Open N/A 190 mm
00060713 N/A NTN 73B Series 75 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7315BG N/A 75 mm N/A Open N/A 160 mm
00060217 N/A NTN 73B Series 30 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7306B N/A 30 mm N/A Open N/A 72 mm
00060514 N/A NTN 73B Series 55 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7311BG N/A 55 mm N/A Open N/A 120 mm
03475868 N/A NTN BST Series 40 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A BST40X90-1BP4 N/A 40 mm N/A Open N/A 90 mm
00059226 N/A NTN 72B Series 25 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7205BL1G N/A 25 mm N/A Open N/A 52 mm
03735556 N/A NTN 73 Series 55 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7311 N/A 55 mm N/A Open N/A 120 mm
00060560 N/A NTN 73B Series 60 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7312BG N/A 60 mm N/A Open N/A 130 mm
Unit of Measure
 1 2 3 4 5 »