COMPANY HEADER
Print Back
NTN Angular Contact Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Closure Type

Outside Diameter

03735554 N/A NTN 73 Series 25 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7305 N/A 25 mm N/A Open N/A 62 mm
00146186 N/A NTN 78 Series 60 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7812CG/GNP4 N/A 60 mm N/A Open N/A 78 mm
03735547 N/A NTN 72 Series 25 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7205 N/A 25 mm N/A Open N/A 52 mm
03655842 N/A NTN BST Series 25 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A BST25X62-1BP4 N/A 25 mm N/A Open N/A 62 mm
02288670 N/A NTN 73B Series 17 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7303BG N/A 17 mm N/A Open N/A 47 mm
00058803 N/A NTN 70 Series 25 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7005 N/A 25 mm N/A Open N/A 47 mm
00061069 N/A NTN 73B Series 140 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7328BG N/A 140 mm N/A Open N/A 300 mm
00060112 N/A NTN 73B Series 20 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7304B N/A 20 mm N/A Open N/A 52 mm
00061295 N/A NTN 74B Series 60 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7412BG N/A 60 mm N/A Open N/A 150 mm
00060152 N/A NTN 73B Series 20 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7304BL1G N/A 20 mm N/A Open N/A 52 mm
03508897 N/A NTN 72 Series 17 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7203 N/A 17 mm N/A Open N/A 40 mm
00060167 N/A NTN 73B Series 25 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7305B N/A 25 mm N/A Open N/A 62 mm
00060296 N/A NTN 73B Series 35 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7307BL1G N/A 35 mm N/A Open N/A 80 mm
00060855 N/A NTN 73B Series 90 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7318BG N/A 90 mm N/A Open N/A 190 mm
00060947 N/A NTN 73B Series 100 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7320BL1G N/A 100 mm N/A Open N/A 215 mm
00059291 N/A NTN 72B Series 35 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7207BG N/A 35 mm N/A Open N/A 72 mm
00060623 N/A NTN 73B Series 65 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7313BG N/A 65 mm N/A Open N/A 140 mm
00060194 N/A NTN 73B Series 25 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7305BG N/A 25 mm N/A Open N/A 62 mm
00059393 N/A NTN 72B Series 45 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7209BL1G N/A 45 mm N/A Open N/A 85 mm
00059885 N/A NTN 72B Series 100 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7220BL1G N/A 100 mm N/A Open N/A 180 mm
00059414 N/A NTN 72B Series 50 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7210B N/A 50 mm N/A Open N/A 90 mm
00059744 N/A NTN 72B Series 85 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7217B N/A 85 mm N/A Open N/A 150 mm
03735545 N/A NTN 72 Series 15 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7202 N/A 15 mm N/A Open N/A 35 mm
00059513 N/A NTN 72B Series 60 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7212B N/A 60 mm N/A Open N/A 110 mm
00061336 N/A NTN 74B Series 70 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7414BG N/A 70 mm N/A Open N/A 180 mm
Unit of Measure
1 2 3 4 5 »