COMPANY HEADER
Print Back
NTN Duplex Angular Contact Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Fillet Radius

Outside Diameter

06069162 N/A NTN 70C Series 30 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7006CDB/GNP5 N/A 30 mm N/A 1 mm N/A 55 mm
05861001 N/A NTN 70 Series 30 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7006DB/GNP5 N/A 30 mm N/A 1 mm N/A 55 mm
02755975 N/A NTN 70C Series 35 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7007CGD2/GLP4 N/A 35 mm N/A 1 mm N/A 62 mm
05903835 N/A NTN 70C Series 50 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7010CDB/GNP5 N/A 50 mm N/A 1 mm N/A 80 mm
02116011 N/A NTN 70C Series 50 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7010CGD2/GNP4 N/A 50 mm N/A 1 mm N/A 80 mm
01478925 N/A NTN 70 Series 50 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7010DB N/A 50 mm N/A 1 mm N/A 80 mm
03412351 N/A NTN 70C Series 55 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7011CDB/GNP5 N/A 55 mm N/A 1.1 mm N/A 90 mm
05797595 N/A NTN 70 Series 55 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7011DB/GNP4 N/A 55 mm N/A 1.1 mm N/A 90 mm
03721086 N/A NTN 70C Series 60 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7012CGD2/GNP4 N/A 60 mm N/A 1.1 mm N/A 95 mm
00113547 N/A NTN 70 Series 60 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7012GD2/GNP4 N/A 60 mm N/A 1.1 mm N/A 95 mm
02094205 N/A NTN 70C Series 65 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7013CGD2/GNP4 N/A 65 mm N/A 1.1 mm N/A 100 mm
04510623 N/A NTN 70C Series 70 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7014CDB/GNP4 N/A 70 mm N/A 1.1 mm N/A 110 mm
03412350 N/A NTN 70C Series 70 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7014CDB/GNP5 N/A 70 mm N/A 1.1 mm N/A 110 mm
02989081 N/A NTN 70C Series 75 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7015CDB/GNP4 N/A 75 mm N/A 1.1 mm N/A 115 mm
04002406 N/A NTN 70C Series 80 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7016CDB/GNP5 N/A 80 mm N/A 1.1 mm N/A 125 mm
04548130 N/A NTN 70 Series 80 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7016DB/GNP5 N/A 80 mm N/A 1.1 mm N/A 125 mm
04640390 N/A NTN 70C Series 90 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7018CDB/GNP5 N/A 90 mm N/A 1.5 mm N/A 140 mm
05346253 N/A NTN 70C Series 100 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7020CDB/GNP4 N/A 100 mm N/A 1.5 mm N/A 150 mm
05346255 N/A NTN 70C Series 100 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7020CGD2/GNP4 N/A 100 mm N/A 1.5 mm N/A 150 mm
06026057 N/A NTN 70C Series 120 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7024CDB/GNP4 N/A 120 mm N/A 2 mm N/A 180 mm
00113778 N/A NTN 70C Series 120 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7024CT1GD2/GNP4 N/A 120 mm N/A 2 mm N/A 180 mm
01478926 N/A NTN 72C Series 15 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7202CDB/GNP5 N/A 15 mm N/A 0.6 mm N/A 35 mm
00114094 N/A NTN 72C Series 15 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7202CT1GD2/GNP4 N/A 15 mm N/A 0.6 mm N/A 35 mm
06246219 N/A NTN 72 Series 15 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7202DB N/A 15 mm N/A 0.6 mm N/A 35 mm
05914489 N/A NTN 72C Series 17 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7203CDB/GNP4 N/A 17 mm N/A 0.6 mm N/A 40 mm
Unit of Measure
1 2 3 4 5 »