COMPANY HEADER
Print Back
Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male O-Ring Boss End Style Nipple (00318718)
Unit of Measure
1 2 3 

Item #

Item Name

End 1 Size

End 1 Thread Size

End 2 Size

End 2 Thread Size

02481722 N/A Brennan 3/8 Inch (in) Male Pipe Rigid x 1/4 Inch (in) Male British Standard Pipe Parallel End Style Nipple N/A 3/8 in N/A 3/8-18 N/A 1/4 in N/A 1/4-19
02481723 N/A Brennan 3/8 Inch (in) Male Pipe Rigid x 1/2 Inch (in) Male British Standard Pipe Parallel End Style Nipple N/A 3/8 in N/A 3/8-18 N/A 1/2 in N/A 1/2-14
02481724 N/A Brennan 1/2 Inch (in) Male Pipe Rigid x 1/4 Inch (in) Male British Standard Pipe Parallel End Style Nipple N/A 1/2 in N/A 1/2-14 N/A 1/4 in N/A 1/4-19
02481725 N/A Brennan 1/2 Inch (in) Male Pipe Rigid x 3/8 Inch (in) Male British Standard Pipe Parallel End Style Nipple N/A 1/2 in N/A 1/2-14 N/A 3/8 in N/A 3/8-19
01514410 N/A Brennan 1/2 Inch (in) Male Pipe Rigid x 5/8 Inch (in) Male British Standard Pipe Parallel End Style Nipple N/A 1/2 in N/A 1/2-14 N/A 5/8 in N/A 5/8-14
02481726 N/A Brennan 1/2 Inch (in) Male Pipe Rigid x 3/4 Inch (in) Male British Standard Pipe Parallel End Style Nipple N/A 1/2 in N/A 1/2-14 N/A 3/4 in N/A 3/4-14
02481727 N/A Brennan 1/2 Inch (in) Male Pipe Rigid x 1 Inch (in) Male British Standard Pipe Parallel End Style Nipple N/A 1/2 in N/A 1/2-14 N/A 1 in N/A 1-11
02481728 N/A Brennan 3/4 Inch (in) Male Pipe Rigid x 1/2 Inch (in) Male British Standard Pipe Parallel End Style Nipple N/A 3/4 in N/A 3/4-14 N/A 1/2 in N/A 1/2-14
02481729 N/A Brennan 3/4 Inch (in) Male Pipe Rigid x 5/8 Inch (in) Male British Standard Pipe Parallel End Style Nipple N/A 3/4 in N/A 3/4-14 N/A 5/8 in N/A 5/8-14
00325144 N/A Brennan 3/4 Inch (in) Male Pipe Rigid x 3/4 Inch (in) Male British Standard Pipe Parallel End Style Nipple N/A 3/4 in N/A 3/4-14 N/A 3/4 in N/A 3/4-14
02481730 N/A Brennan 3/4 Inch (in) Male Pipe Rigid x 1 Inch (in) Male British Standard Pipe Parallel End Style Nipple N/A 3/4 in N/A 3/4-14 N/A 1 in N/A 1-11
02567409 N/A Brennan 3/8 Inch (in) Male Pipe Rigid x 1/8 Inch (in) Male Pipe Rigid End Style Nipple N/A 3/8 in N/A 3/8-18 N/A 1/8 in N/A 1/8-27
02567410 N/A Brennan 1/2 Inch (in) Male Pipe Rigid x 1/4 Inch (in) Male Pipe Rigid End Style Nipple N/A 1/2 in N/A 1/2-14 N/A 1/4 in N/A 1/4-18
02567411 N/A Brennan 1/2 Inch (in) Male Pipe Rigid x 3/8 Inch (in) Male Pipe Rigid End Style Nipple N/A 1/2 in N/A 1/2-14 N/A 3/8 in N/A 3/8-18
00445215 N/A Brennan 1-1/4 Inch (in) Male Pipe Rigid x 3/4 Inch (in) Male Pipe Rigid End Style Nipple N/A 1-1/4 in N/A 1-1/4-11-1/2 N/A 3/4 in N/A 3/4-14
00313754 N/A Brennan 2 in Male Pipe Rigid x 1-1/2 Inch (in) Male Pipe Rigid End Style Nipple N/A 2 in N/A 2-11-1/2 N/A 1-1/2 in N/A 1-1/2-11-1/2
01555919 N/A Brennan 1/4 Inch (in) Male Pipe Rigid x 1/4 Inch (in) Male Pipe Rigid End Style Nipple N/A 1/4 in N/A 1/4-18 N/A 1/4 in N/A 1/4-18
02062933 N/A Brennan 1-1/4 Inch (in) Male Pipe Rigid x 1-1/4 Inch (in) Male Pipe Rigid End Style Nipple N/A 1-1/4 in N/A 1-1/4-11-1/2 N/A 1-1/4 in N/A 1-1/4-11-1/2
02144117 N/A Brennan 5/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 5/16 Inch (in) Male O-Ring Boss End Style Nipple N/A 5/16 in N/A 1/2-20 N/A 5/16 in N/A 1/2-20
05556129 N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/8 Inch (in) Male O-Ring Boss End Style Nipple N/A 3/8 in N/A 9/16-18 N/A 3/8 in N/A 9/16-18
01604056 N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male O-Ring Boss End Style Nipple N/A 3/8 in N/A 9/16-18 N/A 1/2 in N/A 3/4-16
02481391 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male O-Ring Boss End Style Nipple N/A 1/2 in N/A 3/4-16 N/A 1/2 in N/A 3/4-16
01541508 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 5/8 Inch (in) Male O-Ring Boss End Style Nipple N/A 1/2 in N/A 3/4-16 N/A 5/8 in N/A 7/8-14
00354780 N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 5/8 Inch (in) Male O-Ring Boss End Style Nipple N/A 5/8 in N/A 7/8-14 N/A 5/8 in N/A 7/8-14
02481392 N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 5/8 Inch (in) Male O-Ring Boss End Style Nipple N/A 5/8 in N/A 7/8-14 N/A 5/8 in N/A 7/8-14
Unit of Measure
1 2 3