Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
---|---|---|---|---|---|
02481393 | N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 5/8 Inch (in) Male O-Ring Boss End Style Nipple | N/A 3/4 in | N/A 1-1/16-12 | N/A 5/8 in | N/A 7/8-14 |
02481995 | N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male O-Ring Boss End Style Nipple | N/A 3/4 in | N/A 1-1/16-12 | N/A 3/4 in | N/A 1-1/16-12 |
00322290 | N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1 Inch (in) Male O-Ring Boss End Style Nipple | N/A 3/4 in | N/A 1-1/16-12 | N/A 1 in | N/A 1-5/16-12 |
00325122 | N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1 Inch (in) Male O-Ring Boss End Style Nipple | N/A 1 in | N/A 1-5/16-12 | N/A 1 in | N/A 1-5/16-12 |
01627298 | N/A Brennan 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1-1/4 Inch (in) Male O-Ring Boss End Style Nipple | N/A 1-1/4 in | N/A 1-5/8-12 | N/A 1-1/4 in | N/A 1-5/8-12 |
01675809 | N/A Brennan 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1-1/2 Inch (in) Male O-Ring Boss End Style Nipple | N/A 1-1/2 in | N/A 1-7/8-12 | N/A 1-1/2 in | N/A 1-7/8-12 |
04056250 | N/A Brennan 1 Inch (in) Male Pipe Rigid x 1/2 Inch (in) Male British Standard Pipe Parallel End Style Nipple | N/A 1 in | N/A 1-11-1/2 | N/A 1/2 in | N/A 1/2-14 |
02481731 | N/A Brennan 1 Inch (in) Male Pipe Rigid x 3/4 Inch (in) Male British Standard Pipe Parallel End Style Nipple | N/A 1 in | N/A 1-11-1/2 | N/A 3/4 in | N/A 3/4-14 |
00325146 | N/A Brennan 1 Inch (in) Male Pipe Rigid x 1 Inch (in) Male British Standard Pipe Parallel End Style Nipple | N/A 1 in | N/A 1-11-1/2 | N/A 1 in | N/A 1-11 |
02481732 | N/A Brennan 1 Inch (in) Male Pipe Rigid x 1-1/4 Inch (in) Male British Standard Pipe Parallel End Style Nipple | N/A 1 in | N/A 1-11-1/2 | N/A 1-1/4 in | N/A 1-1/4-11 |
02481733 | N/A Brennan 1-1/4 Inch (in) Male Pipe Rigid x 1 Inch (in) Male British Standard Pipe Parallel End Style Nipple | N/A 1-1/4 in | N/A 1-1/4-11-1/2 | N/A 1 in | N/A 1-11 |
02481734 | N/A Brennan 1-1/4 Inch (in) Male Pipe Rigid x 1-1/4 Inch (in) Male British Standard Pipe Parallel End Style Nipple | N/A 1-1/4 in | N/A 1-1/4-11-1/2 | N/A 1-1/4 in | N/A 1-1/4-11 |
02481735 | N/A Brennan 1-1/2 Inch (in) Male Pipe Rigid x 1-1/4 Inch (in) Male British Standard Pipe Parallel End Style Nipple | N/A 1-1/2 in | N/A 1-1/2-11-1/2 | N/A 1-1/4 in | N/A 1-1/4-11 |
02481736 | N/A Brennan 1-1/2 Inch (in) Male Pipe Rigid x 1-1/2 Inch (in) Male British Standard Pipe Parallel End Style Nipple | N/A 1-1/2 in | N/A 1-1/2-11-1/2 | N/A 1-1/2 in | N/A 1-1/2-11 |
02481737 | N/A Brennan 1-1/2 Inch (in) Male Pipe Rigid x 2 in Male British Standard Pipe Parallel End Style Nipple | N/A 1-1/2 in | N/A 1-1/2-11-1/2 | N/A 2 in | N/A 2-11 |
02481738 | N/A Brennan 2 in Male Pipe Rigid x 2 in Male British Standard Pipe Parallel End Style Nipple | N/A 2 in | N/A 2-11-1/2 | N/A 2 in | N/A 2-11 |
04003959 | N/A Brennan 1-1/4 Inch (in) Male British Standard Pipe Taper x 1-1/4 Inch (in) Male British Standard Pipe Taper End Style Nipple | N/A 1-1/4 in | N/A 1-1/4-11 | N/A 1-1/4 in | N/A 1-1/4-11 |