Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
---|---|---|---|---|---|
02090017 | N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 5/8 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | N/A 3/4 in | N/A 1-1/16-12 | N/A 5/8 in | N/A 5/8-14 |
02090018 | N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | N/A 3/4 in | N/A 1-1/16-12 | N/A 1 in | N/A 1-11 |
02090019 | N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1-1/4 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | N/A 3/4 in | N/A 1-1/16-12 | N/A 1-1/4 in | N/A 1-1/4-11 |
02479324 | N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/8 Inch (in) Male Japanese Industrial Standard 30 Degree Flare End Style Straight Adapter | N/A 1/4 in | N/A 7/16-20 | N/A 1/8 in | N/A |
02479326 | N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male Japanese Industrial Standard 30 Degree Flare End Style Straight Adapter | N/A 1/4 in | N/A 7/16-20 | N/A 1/4 in | N/A |
02077333 | N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/8 Inch (in) Male Japanese Industrial Standard 30 Degree Flare End Style Straight Adapter | N/A 3/8 in | N/A 9/16-18 | N/A 3/8 in | N/A |
02479328 | N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male Japanese Industrial Standard 30 Degree Flare End Style Straight Adapter | N/A 1/2 in | N/A 3/4-16 | N/A 1/2 in | N/A |
03740407 | N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male Japanese Industrial Standard 30 Degree Flare End Style Straight Adapter | N/A 3/4 in | N/A 1-1/16-12 | N/A 3/4 in | N/A |
02479552 | N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 14 Millimeter (mm) Male Komatsu End Style Straight Adapter | N/A 1/4 in | N/A 7/16-20 | N/A 14 mm | N/A |
02479554 | N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 18 Millimeter (mm) Male Komatsu End Style Straight Adapter | N/A 3/8 in | N/A 9/16-18 | N/A 18 mm | N/A |
02479556 | N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 22 Millimeter (mm) Male Komatsu End Style Straight Adapter | N/A 1/2 in | N/A 3/4-16 | N/A 22 mm | N/A |
02479559 | N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male Komatsu End Style Straight Adapter | N/A 3/4 in | N/A 1-1/16-12 | N/A 3/4 in | N/A |
03649886 | N/A Brennan 1/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1/8 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | N/A 1/4 in | N/A 7/16-20 | N/A 1/8 in | N/A 1/8-28 |
00325472 | N/A Brennan 1/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1/4 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | N/A 1/4 in | N/A 7/16-20 | N/A 1/4 in | N/A 1/4-19 |
03183031 | N/A Brennan 1/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 3/8 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | N/A 1/4 in | N/A 7/16-20 | N/A 3/8 in | N/A 3/8-19 |
02567252 | N/A Brennan 3/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1/4 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | N/A 3/8 in | N/A 9/16-18 | N/A 1/4 in | N/A 1/4-19 |
00325498 | N/A Brennan 3/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 3/8 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | N/A 3/8 in | N/A 9/16-18 | N/A 3/8 in | N/A 3/8-19 |
02481712 | N/A Brennan 3/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1/2 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | N/A 3/8 in | N/A 9/16-18 | N/A 1/2 in | N/A 1/2-14 |
02567253 | N/A Brennan 1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 3/8 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | N/A 1/2 in | N/A 3/4-16 | N/A 3/8 in | N/A 3/8-19 |
00325524 | N/A Brennan 1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1/2 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | N/A 1/2 in | N/A 3/4-16 | N/A 1/2 in | N/A 1/2-14 |
02567254 | N/A Brennan 5/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1/2 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | N/A 5/8 in | N/A 7/8-14 | N/A 1/2 in | N/A 1/2-14 |
00325540 | N/A Brennan 5/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 5/8 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | N/A 5/8 in | N/A 7/8-14 | N/A 5/8 in | N/A 5/8-14 |
00325598 | N/A Brennan 3/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 3/4 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | N/A 3/4 in | N/A 1-1/16-12 | N/A 3/4 in | N/A 3/4-14 |
04212803 | N/A Brennan 1/8 Inch (in) Male Pipe Rigid x 1/8 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter | N/A 1/8 in | N/A 1/8-27 | N/A 1/8 in | N/A 1/8-28 |
02479572 | N/A Brennan 1/4 Inch (in) Male Pipe Rigid x 1/4 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter | N/A 1/4 in | N/A 1/4-18 | N/A 1/4 in | N/A 1/4-19 |