Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
---|---|---|---|---|---|
00312298 | N/A Brennan 3/16 x 3/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Large Hex Adapter | N/A 3/16 in | N/A 3/8-24 | N/A 3/16 in | N/A 3/8-24 |
00312390 | N/A Brennan 1/2 x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Large Hex Adapter | N/A 1/2 in | N/A 3/4-16 | N/A 1/4 in | N/A 7/16-20 |
00312392 | N/A Brennan 1/2 x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Large Hex Adapter | N/A 1/2 in | N/A 3/4-16 | N/A 3/8 in | N/A 9/16-18 |
00312394 | N/A Brennan 5/8 x 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Large Hex Adapter | N/A 5/8 in | N/A 7/8-14 | N/A 5/8 in | N/A 7/8-14 |
00312397 | N/A Brennan 3/4 x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Large Hex Adapter | N/A 3/4 in | N/A 1-1/16-12 | N/A 3/4 in | N/A 1-1/16-12 |
00312404 | N/A Brennan 1 x 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Large Hex Adapter | N/A 1 in | N/A 1-5/16-12 | N/A 1 in | N/A 1-5/16-12 |
00312377 | N/A Brennan 1-1/4 x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Large Hex Adapter | N/A 1-1/4 in | N/A 1-5/8-12 | N/A 3/4 in | N/A 1-1/16-12 |