Item # |
Item Name |
End 1 Size |
End 1 Style |
End 2 Size |
End 2 Style |
---|---|---|---|---|---|
02479677 | N/A Brennan 1/4 x 1/4 Inch (in) Male Japanese Industrial Standard 30 Degree Flare End Style Straight Union | N/A 1/4 in | N/A Male Japanese Industrial Standard 30º Flare | N/A 1/4 in | N/A Male Japanese Industrial Standard 30º Flare |
02479679 | N/A Brennan 3/8 x 3/8 Inch (in) Male Japanese Industrial Standard 30 Degree Flare End Style Straight Union | N/A 3/8 in | N/A Male Japanese Industrial Standard 30º Flare | N/A 3/8 in | N/A Male Japanese Industrial Standard 30º Flare |
02479681 | N/A Brennan 1/2 x 1/2 Inch (in) Male Japanese Industrial Standard 30 Degree Flare End Style Straight Union | N/A 1/2 in | N/A Male Japanese Industrial Standard 30º Flare | N/A 1/2 in | N/A Male Japanese Industrial Standard 30º Flare |
02479682 | N/A Brennan 3/4 x 3/4 Inch (in) Male Japanese Industrial Standard 30 Degree Flare End Style Straight Union | N/A 3/4 in | N/A Male Japanese Industrial Standard 30º Flare | N/A 3/4 in | N/A Male Japanese Industrial Standard 30º Flare |