Item # |
Item Name |
Base Speed |
Motor Power |
Frame Size |
Motor Supply Voltage |
|---|---|---|---|---|---|
| 02558098 | N/A Nidec 10 Horsepower (hp) Power Auger Drive Farm Duty Motor | N/A 1725 rpm | N/A 10 hp | N/A 215TC | N/A 230 V |
| 00534997 | N/A Nidec 5 Horsepower (hp) Power Auger Drive Farm Duty Motor | N/A 1740 rpm | N/A 5 hp | N/A 184T | N/A 230 V |
| 02558030 | N/A Nidec 3 Horsepower (hp) Power Auger Drive Farm Duty Motor | N/A 1760 rpm | N/A 3 hp | N/A 184T | N/A 230 V |
| 02558035 | N/A Nidec 2 Horsepower (hp) Power Auger Drive Farm Duty Motor | N/A 1740 rpm | N/A 2 hp | N/A 182TZ | N/A 115 V230 V |
| 02558026 | N/A Nidec 7-1/2 Horsepower (hp) Power Auger Drive Farm Duty Motor | N/A 1720 rpm | N/A 7-1/2 hp | N/A 215TC | N/A 230 V |