COMPANY HEADER
Print Back
Nidec Auger Drive Farm Duty Motors
Unit of Measure
1 

Item #

Item Name

Base Speed

Motor Power

Frame Size

Motor Supply Voltage

02558098 N/A Nidec 10 Horsepower (hp) Power Auger Drive Farm Duty Motor N/A 1725 rpm N/A 10 hp N/A 215TC N/A 230 V
00534997 N/A Nidec 5 Horsepower (hp) Power Auger Drive Farm Duty Motor N/A 1740 rpm N/A 5 hp N/A 184T N/A 230 V
02558030 N/A Nidec 3 Horsepower (hp) Power Auger Drive Farm Duty Motor N/A 1760 rpm N/A 3 hp N/A 184T N/A 230 V
02558035 N/A Nidec 2 Horsepower (hp) Power Auger Drive Farm Duty Motor N/A 1740 rpm N/A 2 hp N/A 182TZ N/A 115 V230 V
02558026 N/A Nidec 7-1/2 Horsepower (hp) Power Auger Drive Farm Duty Motor N/A 1720 rpm N/A 7-1/2 hp N/A 215TC N/A 230 V
Unit of Measure
1