COMPANY HEADER
Print Back
Brennan Tube Sleeve
Unit of Measure
1 

Item #

Item Name

Manufacturer Part Number

End 1 Size

End 1 Style

Material

00317739 N/A Brennan 3/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Tube Sleeve N/A 0319-06-SS N/A 3/8 in N/A Joint Industry Council (JIC) 37º Flare N/A Stainless Steel
00317653 N/A Brennan 5/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Tube Sleeve N/A 0319-10 N/A 5/8 in N/A Joint Industry Council (JIC) 37º Flare N/A Steel
00317742 N/A Brennan 1/2 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Tube Sleeve N/A 0319-08-SS N/A 1/2 in N/A Joint Industry Council (JIC) 37º Flare N/A Stainless Steel
00317631 N/A Brennan 3/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Tube Sleeve N/A 0319-06 N/A 3/8 in N/A Joint Industry Council (JIC) 37º Flare N/A Steel
00317697 N/A Brennan 1-1/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Tube Sleeve N/A 0319-20 N/A 1-1/4 in N/A Joint Industry Council (JIC) 37º Flare N/A Steel
00317642 N/A Brennan 1/2 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Tube Sleeve N/A 0319-08 N/A 1/2 in N/A Joint Industry Council (JIC) 37º Flare N/A Steel
00317708 N/A Brennan 1-1/2 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Tube Sleeve N/A 0319-24 N/A 1-1/2 in N/A Joint Industry Council (JIC) 37º Flare N/A Steel
00317686 N/A Brennan 1 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Tube Sleeve N/A 0319-16 N/A 1 in N/A Joint Industry Council (JIC) 37º Flare N/A Steel
00317608 N/A Brennan 1/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Tube Sleeve N/A 0319-04 N/A 1/4 in N/A Joint Industry Council (JIC) 37º Flare N/A Steel
00317664 N/A Brennan 3/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Tube Sleeve N/A 0319-12 N/A 3/4 in N/A Joint Industry Council (JIC) 37º Flare N/A Steel
00339219 N/A Brennan 1/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Tube Sleeve N/A 0319-02 N/A 1/8 in N/A Joint Industry Council (JIC) 37º Flare N/A Steel
00317759 N/A Brennan 1-1/2 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Tube Sleeve N/A 0319-24-SS N/A 1-1/2 in N/A Joint Industry Council (JIC) 37º Flare N/A Stainless Steel
Unit of Measure
1