Item # |
Item Name |
Bore Diameter |
Bore Type |
Chain Pitch Size |
Length Through Bore |
---|---|---|---|---|---|
00170223 | N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket | N/A 1.0000 in | N/A Finished with Keyway | N/A 5/8 in | N/A 1 in |
00170298 | N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket | N/A 1.0000 in | N/A Finished with Keyway | N/A 5/8 in | N/A 1 in |
00170359 | N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket | N/A 1.0000 in | N/A Finished with Keyway | N/A 5/8 in | N/A 1 in |
00170419 | N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket | N/A 1.0000 in | N/A Finished with Keyway | N/A 5/8 in | N/A 1 in |
00170478 | N/A Tsubaki (UST) 1.2500 Inch (in) Length Through Finished Bore Sprocket | N/A 1.0000 in | N/A Finished with Keyway | N/A 5/8 in | N/A 1.2500 in |
00170535 | N/A Tsubaki (UST) 1.2500 Inch (in) Length Through Finished Bore Sprocket | N/A 1.0000 in | N/A Finished with Keyway | N/A 5/8 in | N/A 1.2500 in |
00170581 | N/A Tsubaki (UST) 1.2500 Inch (in) Length Through Finished Bore Sprocket | N/A 1.0000 in | N/A Finished with Keyway | N/A 5/8 in | N/A 1.2500 in |
00183037 | N/A Tsubaki (UST) 1.2500 Inch (in) Length Through Finished Bore Sprocket | N/A 1.0000 in | N/A Finished with Keyway | N/A 5/8 in | N/A 1.2500 in |
00170621 | N/A Tsubaki (UST) 1.2500 Inch (in) Length Through Finished Bore Sprocket | N/A 1.0000 in | N/A Finished with Keyway | N/A 5/8 in | N/A 1.2500 in |
00183070 | N/A Tsubaki (UST) 1.2500 Inch (in) Length Through Finished Bore Sprocket | N/A 1.0000 in | N/A Finished with Keyway | N/A 5/8 in | N/A 1.2500 in |
00170663 | N/A Tsubaki (UST) 1.2500 Inch (in) Length Through Finished Bore Sprocket | N/A 1.0000 in | N/A Finished with Keyway | N/A 5/8 in | N/A 1.2500 in |
00183107 | N/A Tsubaki (UST) 1.2500 Inch (in) Length Through Finished Bore Sprocket | N/A 1.0000 in | N/A Finished with Keyway | N/A 5/8 in | N/A 1.2500 in |
00189843 | N/A Tsubaki (UST) 1.3750 Inch (in) Length Through Finished Bore Sprocket | N/A 1.0000 in | N/A Finished with Keyway | N/A 5/8 in | N/A 1.3750 in |
00183163 | N/A Tsubaki (UST) 1.2500 Inch (in) Length Through Finished Bore Sprocket | N/A 1.0000 in | N/A Finished with Keyway | N/A 5/8 in | N/A 1.2500 in |
00183192 | N/A Tsubaki (UST) 1.2500 Inch (in) Length Through Finished Bore Sprocket | N/A 1.0000 in | N/A Finished with Keyway | N/A 5/8 in | N/A 1.2500 in |
00170707 | N/A Tsubaki (UST) 1.3750 Inch (in) Length Through Finished Bore Sprocket | N/A 1.0000 in | N/A Finished with Keyway | N/A 5/8 in | N/A 1.3750 in |
00183231 | N/A Tsubaki (UST) 1.3750 Inch (in) Length Through Finished Bore Sprocket | N/A 1.0000 in | N/A Finished with Keyway | N/A 5/8 in | N/A 1.3750 in |
00183257 | N/A Tsubaki (UST) 1.2500 Inch (in) Length Through Finished Bore Sprocket | N/A 1.0000 in | N/A Finished with Keyway | N/A 5/8 in | N/A 1.2500 in |
00183286 | N/A Tsubaki (UST) 1.2500 Inch (in) Length Through Finished Bore Sprocket | N/A 1.0000 in | N/A Finished with Keyway | N/A 5/8 in | N/A 1.2500 in |
00170731 | N/A Tsubaki (UST) 1.3750 Inch (in) Length Through Finished Bore Sprocket | N/A 1.0000 in | N/A Finished with Keyway | N/A 5/8 in | N/A 1.3750 in |
00183378 | N/A Tsubaki (UST) 1.3750 Inch (in) Length Through Finished Bore Sprocket | N/A 1.0000 in | N/A Finished with Keyway | N/A 5/8 in | N/A 1.3750 in |
00183534 | N/A Tsubaki (UST) 1.2500 Inch (in) Length Through Finished Bore Sprocket | N/A 1.0000 in | N/A Finished with Keyway | N/A 5/8 in | N/A 1.2500 in |
00183595 | N/A Tsubaki (UST) 1.2500 Inch (in) Length Through Finished Bore Sprocket | N/A 1.0000 in | N/A Finished with Keyway | N/A 5/8 in | N/A 1.2500 in |
00183729 | N/A Tsubaki (UST) 1.3750 Inch (in) Length Through Finished Bore Sprocket | N/A 1.0000 in | N/A Finished with Keyway | N/A 5/8 in | N/A 1.3750 in |
00170791 | N/A Tsubaki (UST) 1.2500 Inch (in) Length Through Finished Bore Sprocket | N/A 1.0000 in | N/A Finished with Keyway | N/A 5/8 in | N/A 1.2500 in |