COMPANY HEADER
Print Back
Tsubaki (UST) 0.5000 Inch (in) Length Through Finished Bore Sprocket (01501892)
Unit of Measure
« 6 7 

Item #

Item Name

Bore Diameter

Bore Type

Chain Pitch Size

Length Through Bore

00189610 N/A Tsubaki (UST) 1.5000 Inch (in) Length Through Finished Bore Sprocket N/A 2.0000 in N/A Finished with Keyway N/A 1 in N/A 1-1/2 in
02293999 N/A Tsubaki (UST) 1.5000 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 1 in N/A 1-1/2 in
00172745 N/A Tsubaki (UST) 1.5000 Inch (in) Length Through Finished Bore Sprocket N/A 2.0000 in N/A Finished with Keyway N/A 1 in N/A 1-1/2 in
00195601 N/A Tsubaki (UST) 1.5000 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 1 in N/A 1-1/2 in
00172787 N/A Tsubaki (UST) 1.5000 Inch (in) Length Through Finished Bore Sprocket N/A 2.0000 in N/A Finished with Keyway N/A 1 in N/A 1-1/2 in
00185199 N/A Tsubaki (UST) 1.7500 Inch (in) Length Through Finished Bore Sprocket N/A 2.0000 in N/A Finished with Keyway N/A 1 in N/A 1-3/4 in
00180039 N/A Tsubaki (UST) 1.7500 Inch (in) Length Through Finished Bore Sprocket N/A 2.0000 in N/A Finished with Keyway N/A 1 in N/A 1-3/4 in
00193066 N/A Tsubaki (UST) 1.7500 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 1 in N/A 1-3/4 in
00180105 N/A Tsubaki (UST) 1.7500 Inch (in) Length Through Finished Bore Sprocket N/A 2.0000 in N/A Finished with Keyway N/A 1 in N/A 1-3/4 in
00192576 N/A Tsubaki (UST) 1.7500 Inch (in) Length Through Finished Bore Sprocket N/A 2.0000 in N/A Finished with Keyway N/A 1 in N/A 1-3/4 in
00185328 N/A Tsubaki (UST) 2.0000 Inch (in) Length Through Finished Bore Sprocket N/A 2.0000 in N/A Finished with Keyway N/A 1 in N/A 2.0000 in
00185360 N/A Tsubaki (UST) 2.0000 Inch (in) Length Through Finished Bore Sprocket N/A 2.0000 in N/A Finished with Keyway N/A 1 in N/A 2.0000 in
00187263 N/A Tsubaki (UST) 2.0000 Inch (in) Length Through Finished Bore Sprocket N/A 2.0000 in N/A Finished with Keyway N/A 1 in N/A 2.0000 in
00192233 N/A Tsubaki (UST) 1.8750 Inch (in) Length Through Finished Bore Sprocket N/A 2.0000 in N/A Finished with Keyway N/A 1 in N/A 1.8750 in
00180167 N/A Tsubaki (UST) 2.0000 Inch (in) Length Through Finished Bore Sprocket N/A 2.0000 in N/A Finished with Keyway N/A 1 in N/A 2.0000 in
00196562 N/A Tsubaki (UST) 2.0000 Inch (in) Length Through Finished Bore Sprocket N/A 2.0000 in N/A Finished with Keyway N/A 1 in N/A 2.0000 in
00172041 N/A Tsubaki (UST) 1.6250 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 1 in N/A 1.6250 in
00198335 N/A Tsubaki (UST) 2.6875 Inch (in) Length Through Finished Bore Sprocket N/A 1.2500 in N/A Finished with Keyway N/A 1-1/4 in N/A 2.6875 in
Unit of Measure
« 6 7