COMPANY HEADER
Print Back
PCI Procal Inc. FTR Series 2.5000 Inch (in) Roller Diameter Flanged Cam Follower (00088452)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Flange Diameter

Flange Thickness

Roller Diameter

Stud Diameter

00088472 N/A PCI Procal Inc. FTR Series 3.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A 4.4375 in N/A 0.5930 in N/A 3.5000 in N/A 1.2500 in
00088405 N/A PCI Procal Inc. CIR Series 2.5625 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 2.5625 in N/A 0.6250 in
05086251 N/A PCI Procal Inc. FTRE Series 1.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 1.5000 in N/A 0.5000 in
04226858 N/A PCI Procal Inc. FTRE-SS Series 1.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 1.5000 in N/A 0.6250 in
07147438 N/A PCI Procal Inc. FTRE Series 2.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 2.0000 in N/A 0.8750 in
07147442 N/A PCI Procal Inc. FTRE-SS Series 2.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 2.5000 in N/A 1.0000 in
07147441 N/A PCI Procal Inc. FTRE Series 2.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 2.5000 in N/A 1.0000 in
09362902 N/A PCI Procal Inc. FTRE Series 2.7500 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 2.7500 in N/A 1.0000 in
09362903 N/A PCI Procal Inc. FTRE Series 3.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 3.0000 in N/A 1.2500 in
06135293 N/A PCI Procal Inc. FTRE Series 3.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 3.0000 in N/A 1.2500 in
09362904 N/A PCI Procal Inc. FTRE Series 3.2500 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 3.2500 in N/A 1.2500 in
09362905 N/A PCI Procal Inc. FTRE Series 3.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 3.5000 in N/A 1.2500 in
09362906 N/A PCI Procal Inc. FTRE Series 4.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 4.0000 in N/A 1.2500 in
07147447 N/A PCI Procal Inc. FTRE Series 4.7500 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 4.7500 in N/A 1.2500 in
07147448 N/A PCI Procal Inc. FTRE Series 5.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 5.0000 in N/A 2.0000 in
04749972 N/A PCI Procal Inc. FTRE Series 6.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 6.0000 in N/A 2.5000 in
09362913 N/A PCI Procal Inc. FTRE-R Series 2.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 2.0000 in N/A 0.8750 in
09362923 N/A PCI Procal Inc. FTRE-R Series 3.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 3.5000 in N/A 1.2500 in
07147439 N/A PCI Procal Inc. FTRE-SS Series 2.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 2.0000 in N/A 0.8750 in
09362932 N/A PCI Procal Inc. FTRE-SS Series 3.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 3.0000 in N/A 1.2500 in
07147444 N/A PCI Procal Inc. FTRE-SS Series 3.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 3.0000 in N/A 1.2500 in
09362935 N/A PCI Procal Inc. FTRE-SS Series 3.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 3.5000 in N/A 1.2500 in
09362937 N/A PCI Procal Inc. FTRE-SS Series 4.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 4.5000 in N/A 1.2500 in
07147376 N/A PCI Procal Inc. FFTRE Series 1.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 1.0000 in N/A 0.4370 in
07147378 N/A PCI Procal Inc. FFTRE Series 1.2500 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 1.2500 in N/A 0.5000 in
Unit of Measure
1 2 3 4 5 »