COMPANY HEADER
Print Back
PCI Procal Inc. FTRY Series 6.0000 Inch (in) Roller Diameter Flanged Yoke Roller (00088613)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Flange Diameter

Flange Thickness

Roller Diameter

Roller Width

09325175 N/A PCI Procal Inc. NFTRY Series 2.7500 Inch (in) Roller Diameter Flanged Yoke Roller N/A 3.4370 in N/A 0.5000 in N/A 2.7500 in N/A 1.5000 in
09325179 N/A PCI Procal Inc. NFTRY Series 4.0000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 4.9370 in N/A 0.5900 in N/A 4.0000 in N/A 2.2500 in
09325181 N/A PCI Procal Inc. MFTRY Series 50 Millimeter (mm) Roller Diameter Flanged Yoke Roller N/A 68 mm N/A 10 mm N/A 50 mm N/A 32 mm
09325189 N/A PCI Procal Inc. MFTRY Series 90 Millimeter (mm) Roller Diameter Flanged Yoke Roller N/A 112 mm N/A 13.5 mm N/A 90 mm N/A 54 mm
09325193 N/A PCI Procal Inc. MFTRY Series 250 Millimeter (mm) Roller Diameter Flanged Yoke Roller N/A 273 mm N/A 18.2 mm N/A 250 mm N/A 76 mm
07147394 N/A PCI Procal Inc. FFTRY Series 1.5000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 2.1880 in N/A 0.2200 in N/A 1.5000 in N/A 0.8800 in
07147395 N/A PCI Procal Inc. FFTRY Series 1.7500 Inch (in) Roller Diameter Flanged Yoke Roller N/A 2.4370 in N/A 0.2500 in N/A 1.7500 in N/A 1 in
07147401 N/A PCI Procal Inc. FFTRY Series 2.0000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 2.6870 in N/A 0.3100 in N/A 2.0000 in N/A 1.2500 in
07147402 N/A PCI Procal Inc. FFTRY Series 2.2500 Inch (in) Roller Diameter Flanged Yoke Roller N/A 2.9370 in N/A 0.3100 in N/A 2.2500 in N/A 1.2500 in
07147403 N/A PCI Procal Inc. FFTRY Series 2.5000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 3.1870 in N/A 0.5000 in N/A 2.5000 in N/A 1.5000 in
09325194 N/A PCI Procal Inc. FFTRY Series 2.5000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 3.1870 in N/A 0.5000 in N/A 2.5000 in N/A 1.5000 in
07147404 N/A PCI Procal Inc. FFTRY Series 2.7500 Inch (in) Roller Diameter Flanged Yoke Roller N/A 3.4370 in N/A 0.5000 in N/A 2.7500 in N/A 1.5000 in
09325195 N/A PCI Procal Inc. FFTRY Series 2.7500 Inch (in) Roller Diameter Flanged Yoke Roller N/A 3.4370 in N/A 0.5000 in N/A 2.7500 in N/A 1.5000 in
09325196 N/A PCI Procal Inc. FFTRY Series 3.0000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 3.9370 in N/A 0.5900 in N/A 3.0000 in N/A 1.7500 in
07147406 N/A PCI Procal Inc. FFTRY Series 3.0000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 3.9370 in N/A 0.5900 in N/A 3.0000 in N/A 1.7500 in
09325197 N/A PCI Procal Inc. FFTRY Series 3.2500 Inch (in) Roller Diameter Flanged Yoke Roller N/A 4.1870 in N/A 0.5900 in N/A 3.2500 in N/A 1.7500 in
09325198 N/A PCI Procal Inc. FFTRY Series 3.2500 Inch (in) Roller Diameter Flanged Yoke Roller N/A 4.1870 in N/A 0.5900 in N/A 3.2500 in N/A 1.7500 in
09325199 N/A PCI Procal Inc. FFTRY Series 3.5000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 4.4370 in N/A 0.5900 in N/A 3.5000 in N/A 2.0000 in
07147407 N/A PCI Procal Inc. FFTRY Series 3.5000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 4.4370 in N/A 0.5900 in N/A 3.5000 in N/A 2.0000 in
09325200 N/A PCI Procal Inc. FFTRY Series 4.0000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 4.9370 in N/A 0.5900 in N/A 4.0000 in N/A 2.2500 in
07147408 N/A PCI Procal Inc. FFTRY Series 4.0000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 4.9370 in N/A 0.5900 in N/A 4.0000 in N/A 2.2500 in
02702184 N/A PCI Procal Inc. FFTRY Series 5.0000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 5.9370 in N/A 0.7200 in N/A 5.0000 in N/A 2.7500 in
07147409 N/A PCI Procal Inc. FFTRY Series 6.0000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 6.9370 in N/A 0.7200 in N/A 6.0000 in N/A 3.25 in
07147410 N/A PCI Procal Inc. FFTRY Series 7.0000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 7.9370 in N/A 0.7200 in N/A 7.0000 in N/A 3.75 in
07147411 N/A PCI Procal Inc. FFTRY Series 8.0000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 8.9370 in N/A 0.7200 in N/A 8.0000 in N/A 4.2500 in
Unit of Measure
1 2 3 4 5 »