Item # |
Item Name |
Maximum Hole Saw Diameter |
Minimum Hole Saw Diameter |
Quick Change |
Shank Size |
---|---|---|---|---|---|
06777772 | N/A Climax Metal 3/4 Inch (in) Maximum Hole Saw Diameter Screw Lock Type Wheel Adapter with Shank | N/A 3/4 in | N/A 1/4 in | N/A Yes | N/A 1/4 in |
04032467 | N/A Climax Metal 3/4 Inch (in) Maximum Hole Saw Diameter Screw Lock Type Wheel Adapter with Shank | N/A 3/4 in | N/A 1/4 in | N/A Yes | N/A 1/4 in |
06743679 | N/A Climax Metal 1/4 Inch (in) Maximum Hole Saw Diameter Screw Lock Type Wheel Adapter with Shank | N/A 1/4 in | N/A 3/16 in | N/A Yes | N/A 1/8 in |
05950716 | N/A Climax Metal 3/4 Inch (in) Maximum Hole Saw Diameter Screw Lock Type Wheel Adapter with Shank | N/A 3/4 in | N/A 1/4 in | N/A Yes | N/A 1/4 in |