COMPANY HEADER
Print Back
Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male O-Ring Boss End Style Nipple (00318718)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

End 1 Size

End 1 Thread Size

End 2 Size

End 2 Thread Size

00316438 N/A Brennan 3/8 Inch (in) Female Pipe Rigid End Style x 1/4 Inch (in) Female Pipe Rigid Steel End Style Straight Adapter N/A 3/8 in N/A 3/8-18 N/A 1/4 in N/A 1/4-18
00320195 N/A Brennan 1/8 Inch (in) Female Pipe Rigid End Style x 1/4 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1/8 in N/A 1/8-27 N/A 1/4 in N/A 7/16-20
00316856 N/A Brennan 1 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare End Style x 1 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 1 in N/A 1-5/16-12 N/A 1 in N/A 1-11-1/2
01472713 N/A Brennan 1/4 Inch (in) Female Pipe Swivel End Style x 1/8 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 1/4 in N/A 1/4-18 N/A 1/8 in N/A 1/8-27
00318999 N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1-1/4 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1 in N/A 1-5/16-12 N/A 1-1/4 in N/A 1-5/8-12
00327647 N/A Brennan 1 Inch (in) Female Pipe Rigid End Style x 1 Inch (in) Female Pipe Rigid Steel End Style Straight Adapter N/A 1 in N/A 1-11-1/2 N/A 1 in N/A 1-11-1/2
00316792 N/A Brennan 1/4 Inch (in) Female Pipe Rigid End Style x 3/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel Steel End Style Straight Adapter N/A 1/4 in N/A 1/4-18 N/A 3/8 in N/A 9/16-18
00264836 N/A Brennan 5/8 Inch (in) Male Flat Face O-Ring End Style x 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 5/8 in N/A 1-14 N/A 5/8 in N/A 7/8-14
00445148 N/A Brennan 3/4 Inch (in) Male Pipe Rigid End Style x 1/2 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 3/4 in N/A 3/4-14 N/A 1/2 in N/A 3/4-16
00320201 N/A Brennan 1/4 Inch (in) Female Pipe Rigid End Style x 3/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1/4 in N/A 1/4-18 N/A 3/8 in N/A 9/16-18
01604066 N/A Brennan 1/2 Inch (in) Female O-Ring Boss End Style x 1/2 Inch (in) Female O-Ring Boss Steel End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 1/2 in N/A 3/4-16
00321897 N/A Brennan 1/2 Inch (in) Female Pipe Swivel End Style x 3/4 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 3/4 in N/A 1-1/16-12
00319753 N/A Brennan 1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare End Style x 3/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 3/8 in N/A 9/16-18
00320929 N/A Brennan 1/4 Inch (in) Female Pipe Swivel End Style x 1/8 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 1/4 in N/A 1/4-18 N/A 1/8 in N/A 1/8-27
00310072 N/A Brennan 5/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/8 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 5/16 in N/A 1/2-20 N/A 1/8 in N/A 1/8-27
00320292 N/A Brennan 3/4 Inch (in) Female Pipe Rigid End Style x 1 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 3/4 in N/A 3/4-14 N/A 1 in N/A 1-5/16-12
00320250 N/A Brennan 1/2 Inch (in) Female Pipe Rigid End Style x 5/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 5/8 in N/A 7/8-14
00316010 N/A Brennan 1/4 Inch (in) Female Pipe Swivel End Style x 1/2 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 1/4 in N/A 1/4-18 N/A 1/2 in N/A 1/2-14
00311793 N/A Brennan 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 1-1/2 in N/A 1-7/8-12 N/A 1-1/2 in N/A 1-7/8-12
00327673 N/A Brennan 1-1/2 Inch (in) Female Pipe Rigid End Style x 1-1/2 Inch (in) Female Pipe Rigid Steel End Style Straight Adapter N/A 1-1/2 in N/A 1-1/2-11-1/2 N/A 1-1/2 in N/A 1-1/2-11-1/2
00327585 N/A Brennan 1/4 Inch (in) Female Pipe Rigid End Style x 1/4 Inch (in) Female Pipe Rigid Steel End Style Straight Adapter N/A 1/4 in N/A 1/4-18 N/A 1/4 in N/A 1/4-18
00319273 N/A Brennan 1/4 Inch (in) Male Pipe Rigid End Style x 1/4 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1/4 in N/A 1/4-18 N/A 1/4 in N/A 7/16-20
00361168 N/A Brennan 3/8 Inch (in) Male Flat Face O-Ring End Style x 3/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 3/8 in N/A 11/16-16 N/A 3/8 in N/A 9/16-18
00314765 N/A Brennan 1/8 Inch (in) Male Pipe Rigid End Style x 1/4 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1/8 in N/A 1/8-27 N/A 1/4 in N/A 7/16-20
00316152 N/A Brennan 1 Inch (in) Male Pipe Rigid End Style x 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 1 in N/A 1-11-1/2 N/A 1-1/4 in N/A 1-5/8-12
Unit of Measure
« 6 7 8 9 10 »