COMPANY HEADER
Print Back
Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male O-Ring Boss End Style Nipple (00318718)
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

End 1 Size

End 1 Thread Size

End 2 Size

End 2 Thread Size

00311758 N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 1 in N/A 1-5/16-12
00316603 N/A Brennan 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1-1/2 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1-1/4 in N/A 1-5/8-12 N/A 1-1/2 in N/A 1-7/8-12
02242389 N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 3/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 1/4 in N/A 7/16-20 N/A 3/16 in N/A 3/8-24
00361102 N/A Brennan 1/4 Inch (in) Male Flat Face O-Ring End Style x 1/4 Inch (in) Male Flat Face O-Ring Steel End Style Straight Adapter N/A 1/4 in N/A 9/16-18 N/A 1/4 in N/A 9/16-18
00264793 N/A Brennan 3/4 Inch (in) Male Flat Face O-Ring End Style x 1/2 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 3/4 in N/A 1-3/16-12 N/A 1/2 in N/A 3/4-16
00322270 N/A Brennan 1-1/4 Inch (in) Female Pipe Swivel End Style x 1-1/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 1-1/4 in N/A 1-1/4-11-1/2 N/A 1-1/4 in N/A 1-5/8-12
00316590 N/A Brennan 1 Inch (in) Male O-Ring Boss End Style x 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 1 in N/A 1-5/16-12 N/A 5/8 in N/A 7/8-14
00321878 N/A Brennan 3/4 Inch (in) Female Pipe Swivel End Style x 1/2 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 3/4 in N/A 3/4-14 N/A 1/2 in N/A 3/4-16
00361111 N/A Brennan 1 Inch (in) Male Flat Face O-Ring End Style x 1 Inch (in) Male Flat Face O-Ring Steel End Style Straight Adapter N/A 1 in N/A 1-7/16-12 N/A 1 in N/A 1-7/16-12
00327776 N/A Brennan 1 Inch (in) Female Pipe Rigid End Style x 3/4 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1 in N/A 1-11-1/2 N/A 3/4 in N/A 1-1/16-12
00318812 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/2 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 1/2 in N/A 3/4-16
00321012 N/A Brennan 1/2 Inch (in) Female Pipe Swivel End Style x 1/2 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 1/2 in N/A 1/2-14
00361291 N/A Brennan 1-1/2 Inch (in) Male O-Ring Boss End Style x 1-1/2 Inch (in) Male Flat Face O-Ring Steel End Style Straight Adapter N/A 1-1/2 in N/A 1-7/8-12 N/A 1-1/2 in N/A
00318665 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/4 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 1/4 in N/A 7/16-20
00310391 N/A Brennan 1-1/2 Inch (in) Male Pipe Rigid End Style x 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 1-1/2 in N/A 1-1/2-11-1/2 N/A 1-1/2 in N/A 1-7/8-12
00319316 N/A Brennan 1 Inch (in) Male O-Ring Boss End Style x 3/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 1 in N/A 1-5/16-12 N/A 3/4 in N/A 3/4-14
00319052 N/A Brennan 2 in Male Joint Industry Council (JIC) 37 Degree Flare End Style x 2 in Male O-Ring Boss Steel End Style Straight Adapter N/A 2 in N/A 2-1/2-12 N/A 2 in N/A 2-1/2-12
00310359 N/A Brennan 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1-1/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 1-1/4 in N/A 1-5/8-12 N/A 1-1/4 in N/A 1-1/4-11-1/2
00312059 N/A Brennan 1/2 Inch (in) Female Pipe Rigid End Style x 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 5/8 in N/A 7/8-14
00338304 N/A Brennan 1 Inch (in) Male Pipe Rigid End Style x 1-1/2 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 1 in N/A 1-11-1/2 N/A 1-1/2 in N/A 1-1/2-11-1/2
00316637 N/A Brennan 3/8 Inch (in) Female Pipe Rigid End Style x 3/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 3/8 in N/A 3/8-18 N/A 3/8 in N/A 9/16-18
00361146 N/A Brennan 1-1/4 Inch (in) Male O-Ring Boss End Style x 1 Inch (in) Male Flat Face O-Ring Steel End Style Straight Adapter N/A 1-1/4 in N/A 1-5/8-12 N/A 1 in N/A
00318863 N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 5/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 5/8 in N/A 7/8-14 N/A 5/8 in N/A 7/8-14
00361118 N/A Brennan 3/8 Inch (in) Male Flat Face O-Ring End Style x 5/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 3/8 in N/A 11/16-16 N/A 5/8 in N/A 7/8-14
00264419 N/A Brennan 3/4 Inch (in) Male Flat Face O-Ring End Style x 1 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 3/4 in N/A 1-3/16-12 N/A 1 in N/A 1-11-1/2
Unit of Measure
« 11 12 13 14 15 »