COMPANY HEADER
Print Back
Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male O-Ring Boss End Style Nipple (00318718)
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

End 1 Size

End 1 Thread Size

End 2 Size

End 2 Thread Size

02157764 N/A Brennan 3/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 3/16 in N/A 3/8-24 N/A 1/8 in N/A 5/16-24
00311646 N/A Brennan 3/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 3/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 3/16 in N/A 3/8-24 N/A 3/16 in N/A 3/8-24
01604035 N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 1/4 in N/A 7/16-20 N/A 1/8 in N/A 5/16-24
00311667 N/A Brennan 5/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 5/16 in N/A 1/2-20 N/A 1/4 in N/A 7/16-20
00311699 N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 5/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 5/16 in N/A 1/2-20
02228877 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 5/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 5/16 in N/A 1/2-20
02228881 N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 5/8 in N/A 7/8-14 N/A 1/4 in N/A 7/16-20
00316004 N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 5/8 in N/A 7/8-14 N/A 3/8 in N/A 9/16-18
02228884 N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 1/4 in N/A 7/16-20
00316201 N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 3/8 in N/A 9/16-18
00328054 N/A Brennan 1/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 1/8 in N/A 5/16-24 N/A 1/4 in N/A 1/4-18
00310101 N/A Brennan 5/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 3/8 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 5/16 in N/A 1/2-20 N/A 3/8 in N/A 3/8-18
00310930 N/A Brennan 5/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/2 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 5/16 in N/A 1/2-20 N/A 1/2 in N/A 1/2-14
02480937 N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 1 in N/A 1-11-1/2
00316876 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/8 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 1/8 in N/A 1/8-27
01441703 N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 5/8 in N/A 7/8-14 N/A 1/4 in N/A 1/4-18
00352505 N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1-1/2 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 1-1/2 in N/A 1-1/2-11-1/2
02316820 N/A Brennan 1/8 Inch (in) Female Pipe Rigid End Style x 1/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 1/8 in N/A 1/8-27 N/A 1/8 in N/A 5/16-24
00311949 N/A Brennan 1/8 Inch (in) Female Pipe Rigid End Style x 3/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 1/8 in N/A 1/8-27 N/A 3/16 in N/A 3/8-24
02157768 N/A Brennan 1/4 Inch (in) Female Pipe Rigid End Style x 3/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 1/4 in N/A 1/4-18 N/A 3/16 in N/A 3/8-24
01509684 N/A Brennan 3/8 Inch (in) Female Pipe Rigid End Style x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 3/8 in N/A 3/8-18 N/A 1/4 in N/A 7/16-20
00328060 N/A Brennan 1/2 Inch (in) Female Pipe Rigid End Style x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 1/4 in N/A 7/16-20
00311979 N/A Brennan 1/8 Inch (in) Female Pipe Rigid End Style x 5/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 1/8 in N/A 1/8-27 N/A 5/16 in N/A 1/2-20
02157769 N/A Brennan 3/8 Inch (in) Female Pipe Rigid End Style x 5/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 3/8 in N/A 3/8-18 N/A 5/16 in N/A 1/2-20
01510042 N/A Brennan 1/8 Inch (in) Female Pipe Rigid End Style x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 1/8 in N/A 1/8-27 N/A 3/8 in N/A 9/16-18
Unit of Measure
« 11 12 13 14 15 »