COMPANY HEADER
Print Back
Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male O-Ring Boss End Style Nipple (00318718)
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

End 1 Size

End 1 Thread Size

End 2 Size

End 2 Thread Size

02464142 N/A Brennan 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 2 in Male Pipe Rigid Steel End Style Straight Adapter N/A 1-1/4 in N/A 1-5/8-12 N/A 2 in N/A 2-11-1/2
00316888 N/A Brennan 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 1-1/2 in N/A 1-7/8-12 N/A 1 in N/A 1-11-1/2
00328192 N/A Brennan 2 in Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 2 in N/A 2-1/2-12 N/A 1 in N/A 1-11-1/2
00311407 N/A Brennan 2 in Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1-1/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 2 in N/A 2-1/2-12 N/A 1-1/4 in N/A 1-1/4-11-1/2
02480948 N/A Brennan 2-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 2-1/2 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 2-1/2 in N/A 3-12 N/A 2-1/2 in N/A 2-1/2-8
00314808 N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 1/4 in N/A 7/16-20 N/A 1/4 in N/A 1/4-18
00310837 N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 1/4 in N/A 1/4-18
00310843 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 3/8 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 3/8 in N/A 3/8-18
01509683 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/2 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 1/2 in N/A 1/2-14
00310846 N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/2 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 5/8 in N/A 7/8-14 N/A 1/2 in N/A 1/2-14
00310850 N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 3/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 3/4 in N/A 3/4-14
00310853 N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 1 in N/A 1-5/16-12 N/A 1 in N/A 1-11-1/2
00310855 N/A Brennan 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1-1/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 1-1/4 in N/A 1-5/8-12 N/A 1-1/4 in N/A 1-1/4-11-1/2
00310862 N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/8 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 1/4 in N/A 7/16-20 N/A 1/8 in N/A 1/8-27
00357565 N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 1/4 in N/A 7/16-20 N/A 1/4 in N/A 1/4-18
00310868 N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 1/4 in N/A 1/4-18
00357567 N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 3/8 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 3/8 in N/A 3/8-18
00310873 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 3/8 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 3/8 in N/A 3/8-18
00357569 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/2 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 1/2 in N/A 1/2-14
00310876 N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/2 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 5/8 in N/A 7/8-14 N/A 1/2 in N/A 1/2-14
00310879 N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 3/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 3/4 in N/A 3/4-14
00314811 N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 1 in N/A 1-5/16-12 N/A 1 in N/A 1-11-1/2
00312099 N/A Brennan 3/4 Inch (in) Female Pipe Rigid End Style x 7/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 3/4 in N/A 3/4-14 N/A 7/8 in N/A 1-3/16-12
02065543 N/A Brennan 1-1/4 Inch (in) Female Pipe Rigid End Style x 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 1-1/4 in N/A 1-1/4-11-1/2 N/A 1 in N/A 1-5/16-12
02316822 N/A Brennan 1 Inch (in) Female Pipe Rigid End Style x 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 1 in N/A 1-11-1/2 N/A 1-1/4 in N/A 1-5/8-12
Unit of Measure
« 16 17 18 19 20 »