COMPANY HEADER
Print Back
Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male O-Ring Boss End Style Nipple (00318718)
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

End 1 Size

End 1 Thread Size

End 2 Size

End 2 Thread Size

00361155 N/A Brennan 1-1/4 Inch (in) Male Flat Face O-Ring End Style x 1 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1-1/4 in N/A 1-11/16-12 N/A 1 in N/A 1-5/16-12
00311670 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 1/4 in N/A 7/16-20
00321085 N/A Brennan 1-1/4 Inch (in) Female Pipe Swivel End Style x 1-1/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 1-1/4 in N/A 1-1/4-11-1/2 N/A 1-1/4 in N/A 1-1/4-11-1/2
01379470 N/A Brennan 1 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare End Style x 1 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 1 in N/A 1-5/16-12 N/A 1 in N/A 1-5/16-12
00327663 N/A Brennan 1-1/4 Inch (in) Female Pipe Rigid End Style x 1-1/4 Inch (in) Female Pipe Rigid Steel End Style Straight Adapter N/A 1-1/4 in N/A 1-1/4-11-1/2 N/A 1-1/4 in N/A 1-1/4-11-1/2
00311684 N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 3/8 in N/A 9/16-18
00316576 N/A Brennan 1/2 Inch (in) Male O-Ring Boss End Style x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 1/4 in N/A 7/16-20
01541477 N/A Brennan 3/8 Inch (in) Female O-Ring Boss End Style x 1/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 1/4 in N/A 1/4-18
00312108 N/A Brennan 1 Inch (in) Female Pipe Rigid End Style x 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 1 in N/A 1-11-1/2 N/A 1 in N/A 1-5/16-12
00319012 N/A Brennan 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1-1/4 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1-1/4 in N/A 1-5/8-12 N/A 1-1/4 in N/A 1-5/8-12
00310047 N/A Brennan 1/4 Inch (in) Male Pipe Rigid End Style x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 1/4 in N/A 1/4-18 N/A 1/4 in N/A 7/16-20
00316607 N/A Brennan 1-1/4 Inch (in) Male O-Ring Boss End Style x 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 1-1/4 in N/A 1-5/8-12 N/A 1-1/2 in N/A 1-7/8-12
00310086 N/A Brennan 5/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 5/16 in N/A 1/2-20 N/A 1/4 in N/A 1/4-18
00329302 N/A Brennan 3/4 Inch (in) Female Pipe Swivel End Style x 1/2 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 3/4 in N/A 3/4-14 N/A 1/2 in N/A 1/2-14
00328231 N/A Brennan 2 in Male Joint Industry Council (JIC) 37 Degree Flare End Style x 2 in Code 61 Standard O-Ring Flange Steel End Style Straight Adapter N/A 2 in N/A 2-1/2-12 N/A 2 in N/A
00319357 N/A Brennan 3/8 Inch (in) Female O-Ring Boss End Style x 3/8 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 3/8 in N/A 3/8-18
00318790 N/A Brennan 1/2 Inch (in) Male O-Ring Boss End Style x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 3/8 in N/A 9/16-18
00319042 N/A Brennan 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1-1/2 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1-1/2 in N/A 1-7/8-12 N/A 1-1/2 in N/A 1-7/8-12
00316840 N/A Brennan 1/2 Inch (in) Female Pipe Rigid End Style x 5/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel Steel End Style Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 5/8 in N/A 7/8-14
00316858 N/A Brennan 1/4 Inch (in) Female Pipe Rigid End Style x 1/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel Steel End Style Straight Adapter N/A 1/4 in N/A 1/4-18 N/A 1/4 in N/A 7/16-20
00311718 N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 5/8 in N/A 7/8-14 N/A 5/8 in N/A 7/8-14
00310195 N/A Brennan 1/2 Inch (in) Male Pipe Rigid End Style x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 1/2 in N/A 3/4-16
00319277 N/A Brennan 3/4 Inch (in) Male O-Ring Boss End Style x 1/2 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 1/2 in N/A 1/2-14
00321554 N/A Brennan 3/4 Inch (in) Female Pipe Swivel End Style x 3/4 Inch (in) Female Pipe Rigid Steel End Style Straight Adapter N/A 3/4 in N/A 3/4-14 N/A 3/4 in N/A 3/4-14
00352393 N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1-1/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 1-1/4 in N/A 1-1/4-11-1/2
Unit of Measure
« 11 12 13 14 15 »