COMPANY HEADER
Print Back
Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male O-Ring Boss End Style Nipple (00318718)
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

End 1 Size

End 1 Thread Size

End 2 Size

End 2 Thread Size

00312057 N/A Brennan 1/4 Inch (in) Female Pipe Rigid End Style x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 1/4 in N/A 1/4-18 N/A 1/2 in N/A 3/4-16
03719889 N/A Brennan 1 Inch (in) Female Pipe Rigid End Style x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 1 in N/A 1-11-1/2 N/A 1/2 in N/A 3/4-16
02228906 N/A Brennan 1/4 Inch (in) Female Pipe Rigid End Style x 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 1/4 in N/A 1/4-18 N/A 5/8 in N/A 7/8-14
00316156 N/A Brennan 3/8 Inch (in) Female Pipe Rigid End Style x 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 3/8 in N/A 3/8-18 N/A 5/8 in N/A 7/8-14
00312073 N/A Brennan 3/4 Inch (in) Female Pipe Rigid End Style x 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 3/4 in N/A 3/4-14 N/A 5/8 in N/A 7/8-14
02045610 N/A Brennan 1 Inch (in) Female Pipe Rigid End Style x 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 1 in N/A 1-11-1/2 N/A 5/8 in N/A 7/8-14
00465300 N/A Brennan 3/8 Inch (in) Female Pipe Rigid End Style x 1/8 Inch (in) Female Pipe Rigid Steel End Style Straight Adapter N/A 3/8 in N/A 3/8-18 N/A 1/8 in N/A 1/8-27
00328095 N/A Brennan 1/2 Inch (in) Female Pipe Rigid End Style x 1/8 Inch (in) Female Pipe Rigid Steel End Style Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 1/8 in N/A 1/8-27
02229148 N/A Brennan 3/4 Inch (in) Female Pipe Rigid End Style x 3/8 Inch (in) Female Pipe Rigid Steel End Style Straight Adapter N/A 3/4 in N/A 3/4-14 N/A 3/8 in N/A 3/8-18
00316450 N/A Brennan 3/4 Inch (in) Female Pipe Rigid End Style x 1/2 Inch (in) Female Pipe Rigid Steel End Style Straight Adapter N/A 3/4 in N/A 3/4-14 N/A 1/2 in N/A 1/2-14
00328061 N/A Brennan 3/4 Inch (in) Male Pipe Rigid End Style x 1/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 3/4 in N/A 3/4-14 N/A 1/4 in N/A 1/4-18
02144119 N/A Brennan 1/4 Inch (in) Female O-Ring Boss End Style x 3/8 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 1/4 in N/A 7/16-20 N/A 3/8 in N/A 3/8-18
00319344 N/A Brennan 5/16 Inch (in) Female O-Ring Boss End Style x 1/8 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 5/16 in N/A 1/2-20 N/A 1/8 in N/A 1/8-27
02157826 N/A Brennan 5/16 Inch (in) Female O-Ring Boss End Style x 1/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 5/16 in N/A 1/2-20 N/A 1/4 in N/A 1/4-18
02229274 N/A Brennan 5/16 Inch (in) Female O-Ring Boss End Style x 3/8 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 5/16 in N/A 1/2-20 N/A 3/8 in N/A 3/8-18
00319353 N/A Brennan 1/2 Inch (in) Female O-Ring Boss End Style x 3/8 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 3/8 in N/A 3/8-18
02157827 N/A Brennan 1/2 Inch (in) Female O-Ring Boss End Style x 3/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 3/4 in N/A 3/4-14
00316629 N/A Brennan 5/8 Inch (in) Female O-Ring Boss End Style x 3/8 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 5/8 in N/A 7/8-14 N/A 3/8 in N/A 3/8-18
00322485 N/A Brennan 5/8 Inch (in) Female O-Ring Boss End Style x 3/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 5/8 in N/A 7/8-14 N/A 3/4 in N/A 3/4-14
00319485 N/A Brennan 3/4 Inch (in) Female O-Ring Boss End Style x 1/2 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 1/2 in N/A 1/2-14
00328902 N/A Brennan 3/8 Inch (in) Female O-Ring Boss End Style x 3/8 Inch (in) Female Pipe Rigid Steel End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 3/8 in N/A 3/8-18
00328901 N/A Brennan 1/2 Inch (in) Female O-Ring Boss End Style x 1/2 Inch (in) Female Pipe Rigid Steel End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 1/2 in N/A 1/2-14
02478433 N/A Brennan 5/8 Inch (in) Female O-Ring Boss End Style x 1/2 Inch (in) Female Pipe Rigid Steel End Style Straight Adapter N/A 5/8 in N/A 7/8-14 N/A 1/2 in N/A 1/2-14
02478434 N/A Brennan 5/8 Inch (in) Female O-Ring Boss End Style x 5/8 Inch (in) Female O-Ring Boss Steel End Style Straight Adapter N/A 5/8 in N/A 7/8-14 N/A 5/8 in N/A 7/8-14
03092693 N/A Brennan 3/4 Inch (in) Female O-Ring Boss End Style x 3/4 Inch (in) Female O-Ring Boss Steel End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 3/4 in N/A 1-1/16-12
Unit of Measure
« 16 17 18 19 20 »