Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
---|---|---|---|---|---|
00324143 | N/A Brennan 1/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | N/A 1/4 in | N/A 7/16-20 | N/A 1/4 in | N/A 7/16-20 |
00324153 | N/A Brennan 5/16 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style x 5/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | N/A 5/16 in | N/A 1/2-20 | N/A 5/16 in | N/A 1/2-20 |
02229319 | N/A Brennan 1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | N/A 1/2 in | N/A 3/4-16 | N/A 3/8 in | N/A 9/16-18 |
02463323 | N/A Brennan 5/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | N/A 5/8 in | N/A 7/8-14 | N/A 1/2 in | N/A 3/4-16 |
04185089 | N/A Brennan 1 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | N/A 1 in | N/A 1-5/16-12 | N/A 3/4 in | N/A 1-1/16-12 |
04228299 | N/A Brennan 5/16 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style x 1/8 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | N/A 5/16 in | N/A 1/2-20 | N/A 1/8 in | N/A 1/8-27 |
01541457 | N/A Brennan 5/16 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style x 1/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | N/A 5/16 in | N/A 1/2-20 | N/A 1/4 in | N/A 1/4-18 |
03303656 | N/A Brennan 1/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style x 3/8 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | N/A 1/4 in | N/A 7/16-20 | N/A 3/8 in | N/A 3/8-18 |
00325014 | N/A Brennan 5/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style x 3/8 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | N/A 5/8 in | N/A 7/8-14 | N/A 3/8 in | N/A 3/8-18 |
01472715 | N/A Brennan 3/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style x 1/2 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | N/A 3/8 in | N/A 9/16-18 | N/A 1/2 in | N/A 1/2-14 |
01463222 | N/A Brennan 1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style x 3/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | N/A 1/2 in | N/A 3/4-16 | N/A 3/4 in | N/A 3/4-14 |
00338334 | N/A Brennan 5/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style x 3/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | N/A 5/8 in | N/A 7/8-14 | N/A 3/4 in | N/A 3/4-14 |
00338333 | N/A Brennan 1 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style x 3/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | N/A 1 in | N/A 1-5/16-12 | N/A 3/4 in | N/A 3/4-14 |
02158837 | N/A Brennan 1/4 Inch (in) Female Pipe Rigid End Style x 5/16 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel Steel End Style Straight Adapter | N/A 1/4 in | N/A 1/4-18 | N/A 5/16 in | N/A 1/2-20 |
00317826 | N/A Brennan 3/8 Inch (in) Female Pipe Rigid End Style x 5/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel Steel End Style Straight Adapter | N/A 3/8 in | N/A 3/8-18 | N/A 5/8 in | N/A 7/8-14 |
02862956 | N/A Brennan 1/2 Inch (in) Female Pipe Rigid End Style x 3/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel Steel End Style Straight Adapter | N/A 1/2 in | N/A 1/2-14 | N/A 3/4 in | N/A 1-1/16-12 |
01509642 | N/A Brennan 3/4 Inch (in) Female Pipe Rigid End Style x 5/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel Steel End Style Straight Adapter | N/A 3/4 in | N/A 3/4-14 | N/A 5/8 in | N/A 7/8-14 |
02567351 | N/A Brennan 3/4 Inch (in) Female Pipe Rigid End Style x 7/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel Steel End Style Straight Adapter | N/A 3/4 in | N/A 3/4-14 | N/A 7/8 in | N/A 1-3/16-12 |
02481540 | N/A Brennan 3/4 Inch (in) Female Pipe Rigid End Style x 1 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel Steel End Style Straight Adapter | N/A 3/4 in | N/A 3/4-14 | N/A 1 in | N/A 1-5/16-12 |
02478782 | N/A Brennan 1/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style x 1/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel Steel End Style Straight Adapter | N/A 1/4 in | N/A 7/16-20 | N/A 1/4 in | N/A 7/16-20 |
01716655 | N/A Brennan 1/4 Inch (in) Female British Standard Pipe Parallel End Style x 1/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | N/A 1/4 in | N/A 1/4-19 | N/A 1/4 in | N/A 1/4-18 |
02479331 | N/A Brennan 1/8 Inch (in) Female Pipe Rigid End Style x 6 Millimeter (mm) Male Metric Steel End Style Straight Adapter | N/A 1/8 in | N/A 1/8-27 | N/A 6 mm | N/A |
02478448 | N/A Brennan 1/8 Inch (in) Female Pipe Rigid End Style x 8 Millimeter (mm) Male Metric Steel End Style Straight Adapter | N/A 1/8 in | N/A 1/8-27 | N/A 8 mm | N/A |
01555921 | N/A Brennan 1/8 Inch (in) Female Pipe Rigid End Style x 10 Millimeter (mm) Male Metric Steel End Style Straight Adapter | N/A 1/8 in | N/A 1/8-27 | N/A 10 mm | N/A |
03145236 | N/A Brennan 1/8 Inch (in) Female Pipe Rigid End Style x 12 Millimeter (mm) Male Metric Steel End Style Straight Adapter | N/A 1/8 in | N/A 1/8-27 | N/A 12 mm | N/A |