Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
---|---|---|---|---|---|
04355579 | N/A Brennan 1/8 Inch (in) Female Pipe Rigid End Style x 14 Millimeter (mm) Male Metric Steel End Style Straight Adapter | N/A 1/8 in | N/A 1/8-27 | N/A 14 mm | N/A |
02706618 | N/A Brennan 1/8 Inch (in) Female Pipe Rigid End Style x 16 Millimeter (mm) Male Metric Steel End Style Straight Adapter | N/A 1/8 in | N/A 1/8-27 | N/A 16 mm | N/A |
02479085 | N/A Brennan 1/4 Inch (in) Female Pipe Rigid End Style x 10 Millimeter (mm) Male Metric Steel End Style Straight Adapter | N/A 1/4 in | N/A 1/4-18 | N/A 10 mm | N/A |
04197191 | N/A Brennan 1/4 Inch (in) Female Pipe Rigid End Style x 16 Millimeter (mm) Male Metric Steel End Style Straight Adapter | N/A 1/4 in | N/A 1/4-18 | N/A 16 mm | N/A |
02479622 | N/A Brennan 3/8 Inch (in) Female Pipe Rigid End Style x 16 Millimeter (mm) Male Metric Steel End Style Straight Adapter | N/A 3/8 in | N/A 3/8-18 | N/A 16 mm | N/A |
02479624 | N/A Brennan 3/8 Inch (in) Female Pipe Rigid End Style x 18 Millimeter (mm) Male Metric Steel End Style Straight Adapter | N/A 3/8 in | N/A 3/8-18 | N/A 18 mm | N/A |
02478600 | N/A Brennan 3/8 Inch (in) Female Pipe Rigid End Style x 20 Millimeter (mm) Male Metric Steel End Style Straight Adapter | N/A 3/8 in | N/A 3/8-18 | N/A 20 mm | N/A |
02718571 | N/A Brennan 3/8 Inch (in) Female Pipe Rigid End Style x 22 Millimeter (mm) Male Metric Steel End Style Straight Adapter | N/A 3/8 in | N/A 3/8-18 | N/A 22 mm | N/A |
01658234 | N/A Brennan 1/2 Inch (in) Female Pipe Rigid End Style x 16 Millimeter (mm) Male Metric Steel End Style Straight Adapter | N/A 1/2 in | N/A 1/2-14 | N/A 16 mm | N/A |
02479625 | N/A Brennan 1/2 Inch (in) Female Pipe Rigid End Style x 18 Millimeter (mm) Male Metric Steel End Style Straight Adapter | N/A 1/2 in | N/A 1/2-14 | N/A 18 mm | N/A |
01604077 | N/A Brennan 1/2 Inch (in) Female Pipe Rigid End Style x 22 Millimeter (mm) Male Metric Steel End Style Straight Adapter | N/A 1/2 in | N/A 1/2-14 | N/A 22 mm | N/A |
02479629 | N/A Brennan 3/4 Inch (in) Female Pipe Rigid End Style x 26 Millimeter (mm) Male Metric Steel End Style Straight Adapter | N/A 3/4 in | N/A 3/4-14 | N/A 26 mm | N/A |
02479631 | N/A Brennan 3/4 Inch (in) Female Pipe Rigid End Style x 27 Millimeter (mm) Male Metric Steel End Style Straight Adapter | N/A 3/4 in | N/A 3/4-14 | N/A 27 mm | N/A |
00316006 | N/A Brennan 1/8 Inch (in) Female Pipe Swivel End Style x 1/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | N/A 1/8 in | N/A 1/8-27 | N/A 1/4 in | N/A 1/4-18 |
00322324 | N/A Brennan 1/2 Inch (in) Female Pipe Swivel End Style x 1/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | N/A 1/2 in | N/A 1/2-14 | N/A 1/4 in | N/A 1/4-18 |
02143680 | N/A Brennan 3/8 Inch (in) Female Pipe Swivel End Style x 3/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | N/A 3/8 in | N/A 3/8-18 | N/A 3/4 in | N/A 3/4-14 |
00315982 | N/A Brennan 1-1/4 Inch (in) Female Pipe Swivel End Style x 3/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | N/A 1-1/4 in | N/A 1-1/4-11-1/2 | N/A 3/4 in | N/A 3/4-14 |
02157758 | N/A Brennan 1/2 Inch (in) Female Pipe Swivel End Style x 1 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | N/A 1/2 in | N/A 1/2-14 | N/A 1 in | N/A 1-11-1/2 |
00321077 | N/A Brennan 1-1/4 Inch (in) Female Pipe Swivel End Style x 1 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | N/A 1-1/4 in | N/A 1-1/4-11-1/2 | N/A 1 in | N/A 1-11-1/2 |
02480837 | N/A Brennan 1-1/2 Inch (in) Female Pipe Swivel End Style x 1 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | N/A 1-1/2 in | N/A 1-1/2-11-1/2 | N/A 1 in | N/A 1-11-1/2 |
00335023 | N/A Brennan 1 Inch (in) Female Pipe Swivel End Style x 1-1/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | N/A 1 in | N/A 1-11-1/2 | N/A 1-1/4 in | N/A 1-1/4-11-1/2 |
00321097 | N/A Brennan 1-1/2 Inch (in) Female Pipe Swivel End Style x 1-1/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | N/A 1-1/2 in | N/A 1-1/2-11-1/2 | N/A 1-1/4 in | N/A 1-1/4-11-1/2 |
00316019 | N/A Brennan 1-1/4 Inch (in) Female Pipe Swivel End Style x 1-1/2 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | N/A 1-1/4 in | N/A 1-1/4-11-1/2 | N/A 1-1/2 in | N/A 1-1/2-11-1/2 |
01472726 | N/A Brennan 1/4 Inch (in) Female Pipe Rigid End Style x 1/8 Inch (in) Female Pipe Swivel Steel End Style Straight Adapter | N/A 1/4 in | N/A 1/4-18 | N/A 1/8 in | N/A 1/8-27 |
00316023 | N/A Brennan 1/4 Inch (in) Female Pipe Rigid End Style x 3/8 Inch (in) Female Pipe Swivel Steel End Style Straight Adapter | N/A 1/4 in | N/A 1/4-18 | N/A 3/8 in | N/A 3/8-18 |