COMPANY HEADER
Print Back
Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male O-Ring Boss End Style Nipple (00318718)
Unit of Measure
« 21 22 23 24 25 »  

Item #

Item Name

End 1 Size

End 1 Thread Size

End 2 Size

End 2 Thread Size

02480965 N/A Brennan 1-1/2 Inch (in) Female Pipe Rigid End Style x 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 1-1/2 in N/A 1-1/2-11-1/2 N/A 1-1/4 in N/A 1-5/8-12
02228910 N/A Brennan 1-1/4 Inch (in) Female Pipe Rigid End Style x 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 1-1/4 in N/A 1-1/4-11-1/2 N/A 1-1/2 in N/A 1-7/8-12
02704246 N/A Brennan 1-1/2 Inch (in) Female Pipe Rigid End Style x 2 in Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 1-1/2 in N/A 1-1/2-11-1/2 N/A 2 in N/A 2-1/2-12
02229150 N/A Brennan 1 Inch (in) Female Pipe Rigid End Style x 1/2 Inch (in) Female Pipe Rigid Steel End Style Straight Adapter N/A 1 in N/A 1-11-1/2 N/A 1/2 in N/A 1/2-14
00316454 N/A Brennan 1 Inch (in) Female Pipe Rigid End Style x 3/4 Inch (in) Female Pipe Rigid Steel End Style Straight Adapter N/A 1 in N/A 1-11-1/2 N/A 3/4 in N/A 3/4-14
01604048 N/A Brennan 1-1/4 Inch (in) Female Pipe Rigid End Style x 1 Inch (in) Female Pipe Rigid Steel End Style Straight Adapter N/A 1-1/4 in N/A 1-1/4-11-1/2 N/A 1 in N/A 1-11-1/2
02229152 N/A Brennan 1-1/2 Inch (in) Female Pipe Rigid End Style x 1-1/4 Inch (in) Female Pipe Rigid Steel End Style Straight Adapter N/A 1-1/2 in N/A 1-1/2-11-1/2 N/A 1-1/4 in N/A 1-1/4-11-1/2
00316457 N/A Brennan 2 in Female Pipe Rigid End Style x 2 in Female Pipe Rigid Steel End Style Straight Adapter N/A 2 in N/A 2-11-1/2 N/A 2 in N/A 2-11-1/2
02229156 N/A Brennan 1 Inch (in) Male Pipe Rigid End Style x 1/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 1 in N/A 1-11-1/2 N/A 1/4 in N/A 1/4-18
02229158 N/A Brennan 1 Inch (in) Male Pipe Rigid End Style x 3/8 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 1 in N/A 1-11-1/2 N/A 3/8 in N/A 3/8-18
02229162 N/A Brennan 1-1/2 Inch (in) Male Pipe Rigid End Style x 3/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 1-1/2 in N/A 1-1/2-11-1/2 N/A 3/4 in N/A 3/4-14
02229164 N/A Brennan 2 in Male Pipe Rigid End Style x 1 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 2 in N/A 2-11-1/2 N/A 1 in N/A 1-11-1/2
00354789 N/A Brennan 2 in Male Pipe Rigid End Style x 1-1/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 2 in N/A 2-11-1/2 N/A 1-1/4 in N/A 1-1/4-11-1/2
02481174 N/A Brennan 2-1/2 Inch (in) Male Pipe Rigid End Style x 2-1/2 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 2-1/2 in N/A 3-12 N/A 2-1/2 in N/A 2-1/2-8
00316880 N/A Brennan 1/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1/8 in N/A 5/16-24 N/A 1/8 in N/A 5/16-24
03091218 N/A Brennan 3/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 3/16 in N/A 3/8-24 N/A 1/8 in N/A 5/16-24
00324468 N/A Brennan 3/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 3/16 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 3/16 in N/A 3/8-24 N/A 3/16 in N/A 3/8-24
01604052 N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1/4 in N/A 7/16-20 N/A 1/8 in N/A 5/16-24
01604053 N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 3/4 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1/4 in N/A 7/16-20 N/A 3/4 in N/A 1-1/16-12
00318731 N/A Brennan 5/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/4 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 5/16 in N/A 1/2-20 N/A 1/4 in N/A 7/16-20
00316581 N/A Brennan 5/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 3/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 5/16 in N/A 1/2-20 N/A 3/8 in N/A 9/16-18
02479512 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/2 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 1/2 in N/A 3/4-16
01627295 N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/4 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 5/8 in N/A 7/8-14 N/A 1/4 in N/A 7/16-20
01371045 N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 3/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 5/8 in N/A 7/8-14 N/A 3/8 in N/A 9/16-18
02481898 N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1-1/4 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 5/8 in N/A 7/8-14 N/A 1-1/4 in N/A 1-5/8-12
Unit of Measure
« 21 22 23 24 25 »