COMPANY HEADER
Print Back
Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male O-Ring Boss End Style Nipple (00318718)
Unit of Measure
« 21 22 23 24 25 »  

Item #

Item Name

End 1 Size

End 1 Thread Size

End 2 Size

End 2 Thread Size

00319379 N/A Brennan 1-1/4 Inch (in) Female O-Ring Boss End Style x 1-1/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 1-1/4 in N/A 1-5/8-12 N/A 1-1/4 in N/A 1-1/4-11-1/2
00319383 N/A Brennan 1-1/2 Inch (in) Female O-Ring Boss End Style x 1-1/2 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 1-1/2 in N/A 1-7/8-12 N/A 1-1/2 in N/A 1-1/2-11-1/2
00352403 N/A Brennan 1/8 Inch (in) Female Pipe Rigid End Style x 1/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1/8 in N/A 1/8-27 N/A 1/8 in N/A 5/16-24
00320189 N/A Brennan 1/4 Inch (in) Female Pipe Rigid End Style x 3/16 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1/4 in N/A 1/4-18 N/A 3/16 in N/A 3/8-24
00320209 N/A Brennan 1/8 Inch (in) Female Pipe Rigid End Style x 5/16 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1/8 in N/A 1/8-27 N/A 5/16 in N/A 1/2-20
00358908 N/A Brennan 1/4 Inch (in) Female Pipe Rigid End Style x 5/16 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1/4 in N/A 1/4-18 N/A 5/16 in N/A 1/2-20
02481417 N/A Brennan 1/8 Inch (in) Female Pipe Rigid End Style x 3/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1/8 in N/A 1/8-27 N/A 3/8 in N/A 9/16-18
02481420 N/A Brennan 1/8 Inch (in) Female Pipe Rigid End Style x 1/2 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1/8 in N/A 1/8-27 N/A 1/2 in N/A 3/4-16
00320219 N/A Brennan 3/4 Inch (in) Female Pipe Rigid End Style x 1/2 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 3/4 in N/A 3/4-14 N/A 1/2 in N/A 3/4-16
00320191 N/A Brennan 3/8 Inch (in) Female Pipe Rigid End Style x 3/4 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 3/8 in N/A 3/8-18 N/A 3/4 in N/A 1-1/16-12
00320283 N/A Brennan 3/4 Inch (in) Female Pipe Rigid End Style x 7/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 3/4 in N/A 3/4-14 N/A 7/8 in N/A 1-3/16-12
01364335 N/A Brennan 1 Inch (in) Female Pipe Rigid End Style x 7/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1 in N/A 1-11-1/2 N/A 7/8 in N/A 1-3/16-12
00320187 N/A Brennan 1/4 Inch (in) Female Pipe Rigid End Style x 1 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1/4 in N/A 1/4-18 N/A 1 in N/A 1-5/16-12
02065556 N/A Brennan 3/8 Inch (in) Female Pipe Rigid End Style x 1 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 3/8 in N/A 3/8-18 N/A 1 in N/A 1-5/16-12
01371046 N/A Brennan 1-1/4 Inch (in) Female Pipe Rigid End Style x 1 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1-1/4 in N/A 1-1/4-11-1/2 N/A 1 in N/A 1-5/16-12
02481433 N/A Brennan 1-1/2 Inch (in) Female Pipe Rigid End Style x 1 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1-1/2 in N/A 1-1/2-11-1/2 N/A 1 in N/A 1-5/16-12
02481434 N/A Brennan 1/2 Inch (in) Female Pipe Rigid End Style x 1-1/4 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 1-1/4 in N/A 1-5/8-12
00358917 N/A Brennan 1-1/2 Inch (in) Female Pipe Rigid End Style x 1-1/4 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1-1/2 in N/A 1-1/2-11-1/2 N/A 1-1/4 in N/A 1-5/8-12
02481437 N/A Brennan 2 in Female Pipe Rigid End Style x 1-1/4 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 2 in N/A 2-11-1/2 N/A 1-1/4 in N/A 1-5/8-12
00319638 N/A Brennan 3/4 Inch (in) Female Pipe Rigid End Style x 1-1/2 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 3/4 in N/A 3/4-14 N/A 1-1/2 in N/A 1-7/8-12
00352848 N/A Brennan 1-1/4 Inch (in) Female Pipe Rigid End Style x 1-1/2 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1-1/4 in N/A 1-1/4-11-1/2 N/A 1-1/2 in N/A 1-7/8-12
02481439 N/A Brennan 1 Inch (in) Female Pipe Rigid End Style x 2 in Male O-Ring Boss Steel End Style Straight Adapter N/A 1 in N/A 1-11-1/2 N/A 2 in N/A 2-1/2-12
01604063 N/A Brennan 1-1/4 Inch (in) Female Pipe Rigid End Style x 2 in Male O-Ring Boss Steel End Style Straight Adapter N/A 1-1/4 in N/A 1-1/4-11-1/2 N/A 2 in N/A 2-1/2-12
02056539 N/A Brennan 1-1/2 Inch (in) Female Pipe Rigid End Style x 2 in Male O-Ring Boss Steel End Style Straight Adapter N/A 1-1/2 in N/A 1-1/2-11-1/2 N/A 2 in N/A 2-1/2-12
02157834 N/A Brennan 2 in Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style x 2 in Male Pipe Rigid Steel End Style Straight Adapter N/A 2 in N/A 2-1/2-12 N/A 2 in N/A 2-11-1/2
Unit of Measure
« 21 22 23 24 25 »