COMPANY HEADER
Print Back
Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male O-Ring Boss End Style Nipple (00318718)
Unit of Measure
« 21 22 23 24 25 »  

Item #

Item Name

End 1 Size

End 1 Thread Size

End 2 Size

End 2 Thread Size

01363645 N/A Brennan 2 in Female Pipe Rigid End Style x 2 in Female Joint Industry Council (JIC) 37 Degree Flare Swivel Steel End Style Straight Adapter N/A 2 in N/A 2-11-1/2 N/A 2 in N/A 2-1/2-12
01506912 N/A Brennan 1/8 Inch (in) Female Pipe Swivel End Style x 1/4 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1/8 in N/A 1/8-27 N/A 1/4 in N/A 7/16-20
01506898 N/A Brennan 3/8 Inch (in) Female Pipe Swivel End Style x 1/4 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 3/8 in N/A 3/8-18 N/A 1/4 in N/A 7/16-20
02229371 N/A Brennan 1/2 Inch (in) Female Pipe Swivel End Style x 1/4 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 1/4 in N/A 7/16-20
00316787 N/A Brennan 1/2 Inch (in) Female Pipe Swivel End Style x 3/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 3/8 in N/A 9/16-18
00321829 N/A Brennan 1/4 Inch (in) Female Pipe Swivel End Style x 1/2 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1/4 in N/A 1/4-18 N/A 1/2 in N/A 3/4-16
00322277 N/A Brennan 3/8 Inch (in) Female Pipe Swivel End Style x 3/4 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 3/8 in N/A 3/8-18 N/A 3/4 in N/A 1-1/16-12
00317214 N/A Brennan 1 Inch (in) Female Pipe Swivel End Style x 3/4 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1 in N/A 1-11-1/2 N/A 3/4 in N/A 1-1/16-12
00321924 N/A Brennan 3/4 Inch (in) Female Pipe Swivel End Style x 7/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 3/4 in N/A 3/4-14 N/A 7/8 in N/A 1-3/16-12
02481647 N/A Brennan 1/2 Inch (in) Female Pipe Swivel End Style x 1 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 1 in N/A 1-5/16-12
02481648 N/A Brennan 1-1/4 Inch (in) Female Pipe Swivel End Style x 1 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1-1/4 in N/A 1-1/4-11-1/2 N/A 1 in N/A 1-5/16-12
00352833 N/A Brennan 3/4 Inch (in) Female Pipe Swivel End Style x 1-1/4 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 3/4 in N/A 3/4-14 N/A 1-1/4 in N/A 1-5/8-12
00321937 N/A Brennan 1 Inch (in) Female Pipe Swivel End Style x 1-1/4 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1 in N/A 1-11-1/2 N/A 1-1/4 in N/A 1-5/8-12
00321941 N/A Brennan 1-1/4 Inch (in) Female Pipe Swivel End Style x 1-1/4 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1-1/4 in N/A 1-1/4-11-1/2 N/A 1-1/4 in N/A 1-5/8-12
01604073 N/A Brennan 1-1/4 Inch (in) Female Pipe Swivel End Style x 1-1/2 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1-1/4 in N/A 1-1/4-11-1/2 N/A 1-1/2 in N/A 1-7/8-12
00321946 N/A Brennan 1-1/2 Inch (in) Female Pipe Swivel End Style x 1-1/2 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1-1/2 in N/A 1-1/2-11-1/2 N/A 1-1/2 in N/A 1-7/8-12
00316795 N/A Brennan 2 in Female Pipe Swivel End Style x 2 in Male O-Ring Boss Steel End Style Straight Adapter N/A 2 in N/A 2-11-1/2 N/A 2 in N/A 2-1/2-12
00264400 N/A Brennan 1-1/2 Inch (in) Male Flat Face O-Ring End Style x 1-1/2 Inch (in) Male Flat Face O-Ring Steel End Style Straight Adapter N/A 1-1/2 in N/A 2-12 N/A 1-1/2 in N/A
00264403 N/A Brennan 3/8 Inch (in) Male Flat Face O-Ring End Style x 1/8 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 3/8 in N/A 11/16-16 N/A 1/8 in N/A 1/8-27
00264407 N/A Brennan 1/2 Inch (in) Male Flat Face O-Ring End Style x 1/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 1/2 in N/A 13/16-16 N/A 1/4 in N/A 1/4-18
00264410 N/A Brennan 1/2 Inch (in) Male Flat Face O-Ring End Style x 3/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 1/2 in N/A 13/16-16 N/A 3/4 in N/A 3/4-14
00264413 N/A Brennan 5/8 Inch (in) Male Flat Face O-Ring End Style x 3/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 5/8 in N/A 1-14 N/A 3/4 in N/A 3/4-14
00264416 N/A Brennan 3/4 Inch (in) Male Flat Face O-Ring End Style x 1/2 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 3/4 in N/A 1-3/16-12 N/A 1/2 in N/A 1/2-14
00264422 N/A Brennan 1 Inch (in) Male Flat Face O-Ring End Style x 3/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 1 in N/A 1-7/16-12 N/A 3/4 in N/A 3/4-14
00264425 N/A Brennan 1-1/2 Inch (in) Male Flat Face O-Ring End Style x 1-1/2 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 1-1/2 in N/A 2-12 N/A 1-1/2 in N/A 1-1/2-11-1/2
Unit of Measure
« 21 22 23 24 25 »