COMPANY HEADER
Print Back
Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male O-Ring Boss End Style Nipple (00318718)
Unit of Measure
« 21 22 23 24 25 »  

Item #

Item Name

End 1 Size

End 1 Thread Size

End 2 Size

End 2 Thread Size

02567438 N/A Brennan 1/4 Inch (in) Male Flat Face O-Ring End Style x 5/16 Inch (in) Male Adjustable O-Ring Boss Steel End Style Straight Adapter N/A 1/4 in N/A 9/16-18 N/A 5/16 in N/A 1/2-20
02481842 N/A Brennan 1/4 Inch (in) Male Flat Face O-Ring End Style x 5/8 Inch (in) Male Adjustable O-Ring Boss Steel End Style Straight Adapter N/A 1/4 in N/A 9/16-18 N/A 5/8 in N/A 7/8-14
02567437 N/A Brennan 3/8 Inch (in) Male Flat Face O-Ring End Style x 5/16 Inch (in) Male Adjustable O-Ring Boss Steel End Style Straight Adapter N/A 3/8 in N/A 11/16-16 N/A 5/16 in N/A 1/2-20
02480333 N/A Brennan 3/8 Inch (in) Male Flat Face O-Ring End Style x 3/4 Inch (in) Male Adjustable O-Ring Boss Steel End Style Straight Adapter N/A 3/8 in N/A 11/16-16 N/A 3/4 in N/A 1-1/16-12
02481845 N/A Brennan 3/8 Inch (in) Male Flat Face O-Ring End Style x 1 Inch (in) Male Adjustable O-Ring Boss Steel End Style Straight Adapter N/A 3/8 in N/A 11/16-16 N/A 1 in N/A 1-5/16-12
02062297 N/A Brennan 1 Inch (in) Male Flat Face O-Ring End Style x 5/8 Inch (in) Male Adjustable O-Ring Boss Steel End Style Straight Adapter N/A 1 in N/A 1-7/16-12 N/A 5/8 in N/A 7/8-14
00264801 N/A Brennan 1-1/4 Inch (in) Male Flat Face O-Ring End Style x 1-1/2 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1-1/4 in N/A 1-11/16-12 N/A 1-1/2 in N/A 1-7/8-12
00264805 N/A Brennan 1-1/2 Inch (in) Male Flat Face O-Ring End Style x 1-1/4 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1-1/2 in N/A 2-12 N/A 1-1/4 in N/A 1-5/8-12
02480168 N/A Brennan 2 in Male Flat Face O-Ring End Style x 2 in Male O-Ring Boss Steel End Style Straight Adapter N/A 2 in N/A 2-1/2-12 N/A 2 in N/A 2-1/2-12
00316289 N/A Brennan 1-1/4 Inch (in) Barb x 1-1/4 Inch (in) Male Pipe Rigid Steel Straight Adapter N/A 1-1/4 in N/A N/A 1-1/4 in N/A 1-1/4-11-1/2
00316271 N/A Brennan 1/4 Inch (in) Barb x 1/8 Inch (in) Male Pipe Rigid Steel Straight Adapter N/A 1/4 in N/A N/A 1/8 in N/A 1/8-27
02144082 N/A Brennan 1/4 Inch (in) Barb x 1/4 Inch (in) Male Pipe Rigid Steel Straight Adapter N/A 1/4 in N/A N/A 1/4 in N/A 1/4-18
02228996 N/A Brennan 5/16 Inch (in) Barb x 1/8 Inch (in) Male Pipe Rigid Steel Straight Adapter N/A 5/16 in N/A N/A 1/8 in N/A 1/8-27
00316274 N/A Brennan 3/8 Inch (in) Barb x 1/4 Inch (in) Male Pipe Rigid Steel Straight Adapter N/A 3/8 in N/A N/A 1/4 in N/A 1/4-18
02316827 N/A Brennan 3/8 Inch (in) Barb x 3/8 Inch (in) Male Pipe Rigid Steel Straight Adapter N/A 3/8 in N/A N/A 3/8 in N/A 3/8-18
02228999 N/A Brennan 1/2 Inch (in) Barb x 1/4 Inch (in) Male Pipe Rigid Steel Straight Adapter N/A 1/2 in N/A N/A 1/4 in N/A 1/4-18
00316277 N/A Brennan 1/2 Inch (in) Barb x 3/8 Inch (in) Male Pipe Rigid Steel Straight Adapter N/A 1/2 in N/A N/A 3/8 in N/A 3/8-18
02229003 N/A Brennan 1/2 Inch (in) Barb x 1/2 Inch (in) Male Pipe Rigid Steel Straight Adapter N/A 1/2 in N/A N/A 1/2 in N/A 1/2-14
02229009 N/A Brennan 5/8 Inch (in) Barb x 3/8 Inch (in) Male Pipe Rigid Steel Straight Adapter N/A 5/8 in N/A N/A 3/8 in N/A 3/8-18
00316280 N/A Brennan 5/8 Inch (in) Barb x 1/2 Inch (in) Male Pipe Rigid Steel Straight Adapter N/A 5/8 in N/A N/A 1/2 in N/A 1/2-14
02229012 N/A Brennan 5/8 Inch (in) Barb x 3/4 Inch (in) Male Pipe Rigid Steel Straight Adapter N/A 5/8 in N/A N/A 3/4 in N/A 3/4-14
02229015 N/A Brennan 3/4 Inch (in) Barb x 3/8 Inch (in) Male Pipe Rigid Steel Straight Adapter N/A 3/4 in N/A N/A 3/8 in N/A 3/8-18
02229020 N/A Brennan 3/4 Inch (in) Barb x 1/2 Inch (in) Male Pipe Rigid Steel Straight Adapter N/A 3/4 in N/A N/A 1/2 in N/A 1/2-14
00316283 N/A Brennan 3/4 Inch (in) Barb x 3/4 Inch (in) Male Pipe Rigid Steel Straight Adapter N/A 3/4 in N/A N/A 3/4 in N/A 3/4-14
02478416 N/A Brennan 3/4 Inch (in) Barb x 1 Inch (in) Male Pipe Rigid Steel Straight Adapter N/A 3/4 in N/A N/A 1 in N/A 1-11-1/2
Unit of Measure
« 21 22 23 24 25 »