COMPANY HEADER
Print Back
Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male O-Ring Boss End Style Nipple (00318718)
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

End 1 Size

End 1 Thread Size

End 2 Size

End 2 Thread Size

00318803 N/A Brennan 5/8 Inch (in) Male O-Ring Boss End Style x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 5/8 in N/A 7/8-14 N/A 3/8 in N/A 9/16-18
00316850 N/A Brennan 1/4 Inch (in) Female Pipe Swivel End Style x 1/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 1/4 in N/A 1/4-18 N/A 1/4 in N/A 1/4-18
00312076 N/A Brennan 3/4 Inch (in) Female Pipe Rigid End Style x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 3/4 in N/A 3/4-14 N/A 3/4 in N/A 1-1/16-12
00319367 N/A Brennan 3/4 Inch (in) Female O-Ring Boss End Style x 3/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 3/4 in N/A 3/4-14
00310238 N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 3/8 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 5/8 in N/A 7/8-14 N/A 3/8 in N/A 3/8-18
00325172 N/A Brennan 1/2 Inch (in) Male Flat Face O-Ring End Style x 3/8 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 1/2 in N/A 13/16-16 N/A 3/8 in N/A 3/8-18
00361174 N/A Brennan 3/4 Inch (in) Male O-Ring Boss End Style x 3/4 Inch (in) Male Flat Face O-Ring Steel End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 3/4 in N/A 1-3/16-12
01853157 N/A Brennan 1-1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare End Style x 1-1/2 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1-1/2 in N/A 1-7/8-12 N/A 1-1/2 in N/A 1-7/8-12
00328200 N/A Brennan 3/8 Inch (in) Male O-Ring Boss End Style x 1/2 Inch (in) Female NPT Steel End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 1/2 in N/A 1/2-14
00312139 N/A Brennan 1-1/2 Inch (in) Female Pipe Rigid End Style x 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 1-1/2 in N/A 1-1/2-11-1/2 N/A 1-1/2 in N/A 1-7/8-12
00321477 N/A Brennan 1/8 Inch (in) Female Pipe Swivel End Style x 1/8 Inch (in) Female Pipe Rigid Steel End Style Straight Adapter N/A 1/8 in N/A 1/8-27 N/A 1/8 in N/A 1/8-27
01604055 N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1-1/2 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1 in N/A 1-5/16-12 N/A 1-1/2 in N/A 1-7/8-12
00311779 N/A Brennan 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 1-1/4 in N/A 1-5/8-12 N/A 1-1/4 in N/A 1-5/8-12
00444481 N/A Brennan 3/4 Inch (in) Male Pipe Rigid End Style x 3/8 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 3/4 in N/A 3/4-14 N/A 3/8 in N/A 3/8-18
00314753 N/A Brennan 1 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare End Style x 1 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1 in N/A 1-5/16-12 N/A 1 in N/A 1-5/16-12
00319294 N/A Brennan 1/2 Inch (in) Male Pipe Rigid End Style x 5/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 5/8 in N/A 7/8-14
00264394 N/A Brennan 3/4 Inch (in) Male Flat Face O-Ring End Style x 1 Inch (in) Male Flat Face O-Ring Steel End Style Straight Adapter N/A 3/4 in N/A 1-3/16-12 N/A 1 in N/A
00319299 N/A Brennan 3/4 Inch (in) Male O-Ring Boss End Style x 3/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 3/4 in N/A 3/4-14
00316617 N/A Brennan 1/2 Inch (in) Male Pipe Rigid End Style x 1/2 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 1/2 in N/A 3/4-16
00319308 N/A Brennan 1 Inch (in) Male Pipe Rigid End Style x 1 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1 in N/A 1-11-1/2 N/A 1 in N/A 1-5/16-12
00310279 N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 3/8 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 3/8 in N/A 3/8-18
00312126 N/A Brennan 1-1/4 Inch (in) Female Pipe Rigid End Style x 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 1-1/4 in N/A 1-1/4-11-1/2 N/A 1-1/4 in N/A 1-5/8-12
00316586 N/A Brennan 5/16 Inch (in) Male O-Ring Boss End Style x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 5/16 in N/A 1/2-20 N/A 3/8 in N/A 9/16-18
00328209 N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 3/4 Inch (in) Code 61 Standard O-Ring Flange Steel End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 3/4 in N/A
03512588 N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 12 Millimeter (mm) Male ISO Steel End Style Straight Adapter N/A 1/4 in N/A 7/16-20 N/A 12 mm N/A M12 x 1.5
Unit of Measure
 1 2 3 4 5 »