COMPANY HEADER
Print Back
Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male O-Ring Boss End Style Nipple (00318718)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

End 1 Size

End 1 Thread Size

End 2 Size

End 2 Thread Size

00327135 N/A Brennan 1/4 Inch (in) Male Pipe Rigid End Style x 1/8 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 1/4 in N/A 1/4-18 N/A 1/8 in N/A 1/8-27
02482011 N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1 Inch (in) Code 61 Standard O-Ring Flange Steel End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 1 in N/A
00320272 N/A Brennan 3/4 Inch (in) Female Pipe Rigid End Style x 3/4 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 3/4 in N/A 3/4-14 N/A 3/4 in N/A 1-1/16-12
00316128 N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 1/4 in N/A 7/16-20
00327570 N/A Brennan 1/8 Inch (in) Female Pipe Rigid End Style x 1/8 Inch (in) Female Pipe Rigid Steel End Style Straight Adapter N/A 1/8 in N/A 1/8-27 N/A 1/8 in N/A 1/8-27
00457001 N/A Brennan 1-1/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare End Style x 1-1/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 1-1/4 in N/A 1-5/8-12 N/A 1-1/4 in N/A 1-1/4-11-1/2
00264789 N/A Brennan 5/8 Inch (in) Male Flat Face O-Ring End Style x 3/4 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 5/8 in N/A 1-14 N/A 3/4 in N/A 1-1/16-12
00316434 N/A Brennan 1/4 Inch (in) Female Pipe Rigid End Style x 1/8 Inch (in) Female Pipe Rigid Steel End Style Straight Adapter N/A 1/4 in N/A 1/4-18 N/A 1/8 in N/A 1/8-27
01541472 N/A Brennan 1/4 Inch (in) Female O-Ring Boss End Style x 1/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 1/4 in N/A 7/16-20 N/A 1/4 in N/A 1/4-18
02567366 N/A Brennan 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1-1/4 Inch (in) Code 62 Heavy O-Ring Flange Steel End Style Straight Adapter N/A 1-1/4 in N/A 1-5/8-12 N/A 1-1/4 in N/A
01556041 N/A Brennan 1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style x 1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel Steel End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 1/2 in N/A 3/4-16
00310325 N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 1 in N/A 1-5/16-12 N/A 1 in N/A 1-11-1/2
00264388 N/A Brennan 5/8 Inch (in) Male Flat Face O-Ring End Style x 1/2 Inch (in) Male Flat Face O-Ring Steel End Style Straight Adapter N/A 5/8 in N/A 1-14 N/A 1/2 in N/A
00310223 N/A Brennan 1/2 Inch (in) Male Pipe Rigid End Style x 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 5/8 in N/A 7/8-14
00361142 N/A Brennan 1 Inch (in) Male O-Ring Boss End Style x 1 Inch (in) Male Flat Face O-Ring Steel End Style Straight Adapter N/A 1 in N/A 1-5/16-12 N/A 1 in N/A
00310150 N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/2 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 1/2 in N/A 1/2-14
00358921 N/A Brennan 3/4 Inch (in) Male O-Ring Boss End Style x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 3/8 in N/A 9/16-18
00321914 N/A Brennan 3/4 Inch (in) Female Pipe Swivel End Style x 3/4 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 3/4 in N/A 3/4-14 N/A 3/4 in N/A 1-1/16-12
00312044 N/A Brennan 1/2 Inch (in) Female Pipe Rigid End Style x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 1/2 in N/A 3/4-16
00309334 N/A Brennan 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 1-1/2 in N/A 1-7/8-12 N/A 1-1/4 in N/A 1-5/8-12
00316625 N/A Brennan 1/2 Inch (in) Female O-Ring Boss End Style x 1/2 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 1/2 in N/A 1/2-14
00264781 N/A Brennan 1/2 Inch (in) Male Flat Face O-Ring End Style x 1 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1/2 in N/A 13/16-16 N/A 1 in N/A 1-5/16-12
01508461 N/A Brennan 1/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare End Style x 1/4 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1/4 in N/A 7/16-20 N/A 1/4 in N/A 7/16-20
00327195 N/A Brennan 1/2 Inch (in) Male Pipe Rigid End Style x 1/2 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 1/2 in N/A 1/2-14
00322274 N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 1 in N/A 1-5/16-12 N/A 1-1/4 in N/A 1-5/8-12
Unit of Measure
« 6 7 8 9 10 »