COMPANY HEADER
Print Back
Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male O-Ring Boss End Style Nipple (00318718)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

End 1 Size

End 1 Thread Size

End 2 Size

End 2 Thread Size

00445575 N/A Brennan 1 Inch (in) Female Pipe Rigid End Style x 1-1/2 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1 in N/A 1-11-1/2 N/A 1-1/2 in N/A 1-7/8-12
00318745 N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 3/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1/4 in N/A 7/16-20 N/A 3/8 in N/A 9/16-18
00316852 N/A Brennan 3/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style x 1/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 1/4 in N/A 1/4-18
00316013 N/A Brennan 1 Inch (in) Female Pipe Swivel End Style x 3/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 1 in N/A 1-11-1/2 N/A 3/4 in N/A 3/4-14
00320988 N/A Brennan 3/8 Inch (in) Female Pipe Swivel End Style x 1/2 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 3/8 in N/A 3/8-18 N/A 1/2 in N/A 1/2-14
00321054 N/A Brennan 3/4 Inch (in) Female Pipe Swivel End Style x 1 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 3/4 in N/A 3/4-14 N/A 1 in N/A 1-11-1/2
00316854 N/A Brennan 1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style x 3/8 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 3/8 in N/A 3/8-18
00316621 N/A Brennan 3/8 Inch (in) Female O-Ring Boss End Style x 1/2 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 1/2 in N/A 1/2-14
00320336 N/A Brennan 2 in Female Pipe Rigid End Style x 2 in Male O-Ring Boss Steel End Style Straight Adapter N/A 2 in N/A 2-11-1/2 N/A 2 in N/A 2-1/2-12
00321042 N/A Brennan 3/4 Inch (in) Female Pipe Swivel End Style x 3/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 3/4 in N/A 3/4-14 N/A 3/4 in N/A 3/4-14
00320938 N/A Brennan 1/4 Inch (in) Female Pipe Swivel End Style x 1/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 1/4 in N/A 1/4-18 N/A 1/4 in N/A 1/4-18
00321845 N/A Brennan 3/8 Inch (in) Female Pipe Swivel End Style x 5/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 3/8 in N/A 3/8-18 N/A 5/8 in N/A 7/8-14
00320263 N/A Brennan 1/2 Inch (in) Female Pipe Rigid End Style x 3/4 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 3/4 in N/A 1-1/16-12
00339595 N/A Brennan 1/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare End Style x 3/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1/4 in N/A 7/16-20 N/A 3/8 in N/A 9/16-18
00316133 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 3/8 in N/A 9/16-18
00361138 N/A Brennan 3/4 Inch (in) Male Flat Face O-Ring End Style x 1 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 3/4 in N/A 1-3/16-12 N/A 1 in N/A 1-5/16-12
00310814 N/A Brennan 3/8 Inch (in) Male O-Ring Boss End Style x 1/4 Inch (in) Male Flat Face O-Ring Steel End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 1/4 in N/A
00319362 N/A Brennan 5/8 Inch (in) Female O-Ring Boss End Style x 1/2 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 5/8 in N/A 7/8-14 N/A 1/2 in N/A 1/2-14
00327619 N/A Brennan 1/2 Inch (in) Female Pipe Rigid End Style x 1/2 Inch (in) Female Pipe Rigid Steel End Style Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 1/2 in N/A 1/2-14
00310508 N/A Brennan 1-1/2 Inch (in) Male Pipe Rigid End Style x 2 in Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 1-1/2 in N/A 1-1/2-11-1/2 N/A 2 in N/A 2-1/2-12
00358919 N/A Brennan 3/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare End Style x 3/4 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 3/4 in N/A 1-1/16-12
00361135 N/A Brennan 3/4 Inch (in) Male O-Ring Boss End Style x 3/4 Inch (in) Male Flat Face O-Ring Steel End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 3/4 in N/A
00264777 N/A Brennan 1/2 Inch (in) Male Flat Face O-Ring End Style x 3/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1/2 in N/A 13/16-16 N/A 3/8 in N/A 9/16-18
00310032 N/A Brennan 1/8 Inch (in) Male Pipe Rigid End Style x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 1/8 in N/A 1/8-27 N/A 1/4 in N/A 7/16-20
00316442 N/A Brennan 1/2 Inch (in) Female Pipe Rigid End Style x 1/4 Inch (in) Female Pipe Rigid Steel End Style Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 1/4 in N/A 1/4-18
Unit of Measure
« 6 7 8 9 10 »