COMPANY HEADER
Print Back
Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male O-Ring Boss End Style Nipple (00318718)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

End 1 Size

End 1 Thread Size

End 2 Size

End 2 Thread Size

00337946 N/A Brennan 3/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style x 3/8 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 3/8 in N/A 3/8-18
00318903 N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 5/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1 in N/A 1-5/16-12 N/A 5/8 in N/A 7/8-14
00264797 N/A Brennan 3/4 Inch (in) Male Flat Face O-Ring End Style x 5/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 3/4 in N/A 1-3/16-12 N/A 5/8 in N/A 7/8-14
00264898 N/A Brennan 1 Inch (in) Female Flat Face O-Ring End Style x 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 1 in N/A 1-7/16-12 N/A 1 in N/A 1-5/16-12
00325106 N/A Brennan 3/8 Inch (in) Male Flat Face O-Ring End Style x 3/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 3/8 in N/A 11/16-16 N/A 3/8 in N/A 9/16-18
00327182 N/A Brennan 3/8 Inch (in) Male Pipe Rigid End Style x 3/8 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 3/8 in N/A 3/8-18 N/A 3/8 in N/A 3/8-18
00315974 N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/2 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1 in N/A 1-5/16-12 N/A 1/2 in N/A 3/4-16
00361152 N/A Brennan 1-1/4 Inch (in) Male Flat Face O-Ring End Style x 1-1/4 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1-1/4 in N/A 1-11/16-12 N/A 1-1/4 in N/A 1-5/8-12
00320307 N/A Brennan 1/2 Inch (in) Female Pipe Rigid End Style x 1 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 1 in N/A 1-5/16-12
00320313 N/A Brennan 1 Inch (in) Female Pipe Rigid End Style x 1-1/4 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1 in N/A 1-11-1/2 N/A 1-1/4 in N/A 1-5/8-12
00310135 N/A Brennan 3/8 Inch (in) Male Pipe Rigid End Style x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 3/8 in N/A 3/8-18 N/A 3/8 in N/A 9/16-18
00310817 N/A Brennan 3/4 Inch (in) Male O-Ring Boss End Style x 1 Inch (in) Male Flat Face O-Ring Steel End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 1 in N/A
00320974 N/A Brennan 3/8 Inch (in) Female Pipe Swivel End Style x 3/8 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 3/8 in N/A 3/8-18 N/A 3/8 in N/A 3/8-18
00318877 N/A Brennan 1/2 Inch (in) Male O-Ring Boss End Style x 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 5/8 in N/A 7/8-14
00264382 N/A Brennan 3/8 Inch (in) Male Flat Face O-Ring End Style x 1/4 Inch (in) Male Flat Face O-Ring Steel End Style Straight Adapter N/A 3/8 in N/A 11/16-16 N/A 1/4 in N/A
00457072 N/A Brennan 1 Inch (in) Female Pipe Rigid End Style x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 1 in N/A 1-11-1/2 N/A 3/4 in N/A 1-1/16-12
00327602 N/A Brennan 3/8 Inch (in) Female Pipe Rigid End Style x 3/8 Inch (in) Female Pipe Rigid Steel End Style Straight Adapter N/A 3/8 in N/A 3/8-18 N/A 3/8 in N/A 3/8-18
00320244 N/A Brennan 3/8 Inch (in) Female Pipe Rigid End Style x 5/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 3/8 in N/A 3/8-18 N/A 5/8 in N/A 7/8-14
00311804 N/A Brennan 2 in Male Joint Industry Council (JIC) 37 Degree Flare End Style x 2 in Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 2 in N/A 2-1/2-12 N/A 2 in N/A 2-1/2-12
00321535 N/A Brennan 1/2 Inch (in) Female Pipe Swivel End Style x 1/2 Inch (in) Female Pipe Rigid Steel End Style Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 1/2 in N/A 1/2-14
00312121 N/A Brennan 3/4 Inch (in) Female Pipe Rigid End Style x 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 3/4 in N/A 3/4-14 N/A 1 in N/A 1-5/16-12
00361127 N/A Brennan 1/2 Inch (in) Male Flat Face O-Ring End Style x 5/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1/2 in N/A 13/16-16 N/A 5/8 in N/A 7/8-14
01604058 N/A Brennan 1/4 Inch (in) Male Pipe Rigid End Style x 1/2 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1/4 in N/A 1/4-18 N/A 1/2 in N/A 3/4-16
00264756 N/A Brennan 1/4 Inch (in) Male Flat Face O-Ring End Style x 1/2 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1/4 in N/A 9/16-18 N/A 1/2 in N/A 3/4-16
01541468 N/A Brennan 5/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare End Style x 5/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 5/8 in N/A 7/8-14 N/A 5/8 in N/A 7/8-14
Unit of Measure
« 6 7 8 9 10 »