Item # |
Item Name |
Manufacturer Part Number |
Body Material |
MINO |
Tube Size |
|---|---|---|---|---|---|
| 10112071 | N/A SMC® KG Series Branch Y Connector | N/A KGU10-04 | N/A 303 Stainless Steel | N/A 51774X67027 | N/A 4 to 16 mm |
| 10112073 | N/A SMC® KG Series Branch Y Connector | N/A KGU12-03 | N/A 303 Stainless Steel | N/A 51774X67029 | N/A 4 to 16 mm |
| 10112074 | N/A SMC® KG Series Branch Y Connector | N/A KGU12-04 | N/A 303 Stainless Steel | N/A 51774X67030 | N/A 4 to 16 mm |