Item # |
Item Name |
Manufacturer Part Number |
Adapter Type |
End 1 Size |
Material |
|---|---|---|---|---|---|
| 02914263 | N/A Brennan 1/8 Inch (in) End Size Instrumentation Cap | N/A N2408-02-SS | N/A Cap | N/A 1/8 in | N/A Stainless Steel |
| 02914264 | N/A Brennan 1/4 Inch (in) End Size Instrumentation Cap | N/A N2408-04-SS | N/A Cap | N/A 1/4 in | N/A Stainless Steel |
| 03890660 | N/A Brennan 3/8 Inch (in) End Size Instrumentation Cap | N/A N2408-06-B | N/A Cap | N/A 3/8 in | N/A Brass |
| 02914266 | N/A Brennan 3/8 Inch (in) End Size Instrumentation Cap | N/A N2408-06-SS | N/A Cap | N/A 3/8 in | N/A Stainless Steel |
| 02914267 | N/A Brennan 1/2 Inch (in) End Size Instrumentation Cap | N/A N2408-08-SS | N/A Cap | N/A 1/2 in | N/A Stainless Steel |
| 02914268 | N/A Brennan 5/8 Inch (in) End Size Instrumentation Cap | N/A N2408-10-SS | N/A Cap | N/A 5/8 in | N/A Stainless Steel |
| 02914269 | N/A Brennan 3/4 Inch (in) End Size Instrumentation Cap | N/A N2408-12-SS | N/A Cap | N/A 3/4 in | N/A Stainless Steel |
| 02914432 | N/A Brennan 7/8 Inch (in) End Size Instrumentation Cap | N/A N2408-14-SS | N/A Cap | N/A 7/8 in | N/A Stainless Steel |
| 02914270 | N/A Brennan 1 Inch (in) End Size Instrumentation Cap | N/A N2408-16-SS | N/A Cap | N/A 1 in | N/A Stainless Steel |